Crossref to ST Op Amps
Dear forum-users,
If you like using ST Op-Amps, here is a simple table that will direct you quickly to the most appropriate ST Op-Amps, based on popular standard devices.
ST Op Amps
Standard devices
DescriptionTSV621A AD8613 Micropower Op amp
LMV824 LMV824 Std Op amp
TS912 / TSX712 LMC6482 16V CMOS Op amp
TSV852 or TSV6392 LMV932
Gen Purpose Op ampTSV521 /TSV522 AD8541 / MCP6041 /OPA2348 1Mhz Low Power Op amp
LMV321L LMV321 Gen Purpose
LMV331 LMV331 Low power Comparator
TSX711 LMC6481 / TLC271 /TLV271 16V CMOS Op amp
TSX631 TLV2211 / LPC661 16V CMOS low power Op amp
TS3011 LMV7219 / MAX999 High speed Comparator
TS881 MAX9119 / LPV7215 Nano power Comparator
TSZ121 OPA333 / OPA330 / LTC2054 Zero drift Op Amp
TSV711 OPA336 Low offset / Vio op amp
TSV712 OPA2336 Low offset / Vio op amp
TSU101 LPV521 MAX4470 MCP6441 Nano Power Op amp
TSV521 OPA348 Energy efficient Op amp
here are listed only few of widely used devices except LM3 & LM29 series, butplease feel free to complete this table whenever you find a good Xref using ST Op-Amps. #xref-amp-lmc6482-opa348-opa333