LMV321ILT 3.3V operational compatibility
Hi,
In the datasheet of ST LMV321ILT op-amp, it is stated that minimum voltage supply span is 2.7V and maximum supply span is 6V. Can you suggest whether LMV321ILT can be used with 3.3V or an alternate that is both pin to pin and 3.3V compatible? Also, the VOH VOL characteristics are defined for VCC=5V and VCC= 2.7 V. Could you also provide VOH VOL levels when VCC =3.3V if the op-amp is compatible with supply of 3.3V?
Regards,
Sreejith