Question
download.spc5studio.com
Dear All ,
SPC5Studio updated components are available (56,57 on 58)
more information on http://download.spc5studio.com/
SPC58xHxx credentials should be requested on credentials@spc5studio.com
New or updated components
Core 1.4.0
- Pinmap wizard for SPC58xHxx cut2 and SPC58xExx
Power 1.1.0
- Add IPs measurements for Chorus SPC58ECxx and SPC58xGxx.
RLA 1.7.0
- Lin driver:
- Add DMA support and MASK mode filtering
- Support of SPC57 and SPC56 devices
- EMIOS driver: Support for SPC584Bxx and SPC58xGxx
- CRC driver: Support for SPC560Lxx
- SARADC driver: Support for SPC58xHxx
- FCCU driver: Support for SPC570Sxx, SPC574Sxx and SPC58xNxx
- I2S driver emulation for Chorus 1M, Chorus 2M and Chorus 4M
- DSPI driver V3 for: SPC582Bxx, SPC584Bxx, SPC58ECxx, SPC58xGxx, SPC58xHxx, SPC58xNxx and SPC58xExx
- Implemented SEMA4 driver and demo for SPC58ECxx, SPC58xGxx, SPC58xHxx, SPC58xNxx and SPC58xExx
- Add “Create Library�? option for all supported compilers
GTM 1.9.0
- Extend GTM for SPC58xNxx to support Motor control library
- GTM advanced: Multiple injection and ignition actuation demo
EEPROM 1.3.0
- Support all SPC58 devices
- Support for SPC574Sxx and SPC570Sxx
Benchmark 1.1.0
- Support all SPC58 devices (Dhrystone and Coremark)
FW updater 1.1.0
- STM API change
TSENS 1.1.0
- Support of SPC58xHxx
Best regards
Erwan