Skip to main content
Erwan YVIN
ST Employee
February 6, 2025
Solved

StellarStudio 7.1.0 officially pushed (Compliant for Java21 and eclipse 202409)

  • February 6, 2025
  • 1 reply
  • 1527 views

For your information ,

StellarStudio 7.1.0-JOURNEY version is officially pushed (for SR5x). (Windows , Macos, Linux) based on eclipse 202409 and the version CDT 202409 with standalone tools (Java 21)

https://www.st.com/en/development-tools/stellarstudio.html

  • StellarStudio (Pinmap (SR5x), Clocktree (SR5E1), NoC Configurator, Power conso) (Windows, Linux, MacOs)
  • with StellarESDK-1.8.0 (SR5X) and TOOLS-1.4.0
  • with Git Bash Eclipse Integration / Update site system.
  • with eclipse project creation wizard based with multiple sdks support (Integration of  ESDK 1.8.0)
  • with new pinmap wizard with board selection mechanism
  • with Power consumption wizard.
  • with CDT / embedded cdt / Openocd debug Integration
  • with Migration tool from Old Pinmap to New Pinmap model
  • Compliant with TRACE32 Lauterbach / ISYSTEM / Segger J-Link / Openocd.

What's new in this release ?

-SR5E1:

                        Integration of Stellar ESDK-1.8.0 , Stellar ESDK-1.7.0 , Stellar ESDK-1.6.0

                        Graphical UI configurators for

                        Can, DAC, Comparator SPI , UART, TIM , HRTIM , I2C , I2S , Iwdg, SarAdc, SdAdc, WWdg, Cordic NEW

                        New Pinmap Wizard (Configurable GUI) (GLSP/Sprotty)

                       Automatic Generation of Openocd Configuration

- Bugs fixing

- Embsysregview update with SVD Update for each device

- User friendliness enhancements (Pinmap & Clocktree Uniformisation User Experience SR5)

            - AI STELLARAI-v2.0.0_STEDGEAICORE-v2.0.0 for SR5 & SR6 NEW

Pinmap

  1. User Interface Design:
    • Ensure that the pin mapping interface is intuitive and user-friendly.
    • Use clear labels and tooltips to guide users through the pin mapping process.
  2. Functionality:
    • Allow users to easily add, remove, and edit pins.
    • Provide a search feature to quickly locate specific pins.
    • Include a validation step to ensure all pins are correctly mapped.

Clocktree

  1. Consistency:
    • Ensure that the clock tree interface is consistent.
    • Use uniform colors, fonts, and icons throughout the clock tree interface.
  2. Clarity:
    • Clearly display the hierarchy and relationships within the clock tree.
    • Use visual cues such as lines and arrows to indicate connections.
  3. Interactivity:
    • Allow users to interact with the clock tree, such as expanding and collapsing nodes.
    • Provide options to zoom in and out for better visibility.

For SR6 Families better to contact Field Application Engineers or ST Marketing.

 

Best answer by Erwan YVIN

P2 Update site for customers for additional plugins available here

Help ==> Install New Software

https://common.srxstudio.org/ (Core/Debug)

https://contrib.srxstudio.org/ (Motorcontrol / AI)

https://sr5.srxstudio.org/ (SR5x ESDK/Tools)

1 reply

Erwan YVIN
Erwan YVINAuthorBest answer
ST Employee
February 7, 2025

P2 Update site for customers for additional plugins available here

Help ==> Install New Software

https://common.srxstudio.org/ (Core/Debug)

https://contrib.srxstudio.org/ (Motorcontrol / AI)

https://sr5.srxstudio.org/ (SR5x ESDK/Tools)