Anyone faced this type of issue and got resolved
Starting AI validation on target with random data...
C:/Users/Admin/STM32Cube/Repository/Packs/STMicroelectronics/X-CUBE-AI/7.0.0/Utilities/windows/stm32ai validate --name network_1627924896993 -m E:/Firmstart/Comtustec/Client_Software/model (1).h5 --type keras --compression 1 --verbosity 1 --workspace C:\Users\Admin\AppData\Local\Temp\mxAI_workspace17156337072000006269500876124151341 --output C:\Users\Admin\.stm32cubemx --mode stm32 --desc COM4:115200
Neural Network Tools for STM32AI v1.5.1 (STM.ai v7.0.0-RC8)
Setting validation data...
generating random data, size=10, seed=42, range=default
I[1]: (10, 30, 32, 1)/float32, min/max=[0.000, 1.000], mean/std=[0.494, 0.288], input_0
No output/reference samples are provided
Running the STM AI c-model (AI RUNNER)...(name=network_1627924896993, mode=stm32)
E200(ValidationError): stm32: Unable to bind the STM AI runtime with "network_1627924896993" c-model: []
connection to "serial:COM4:115200"/"COM4:115200" run-time fails
E801(HwIOError): Invalid firmware - COM4:115200