Solved
TS555 Reset levels
- August 21, 2023
- 1 reply
- 1258 views
Hi. From DS of TS555 I'm not clear about RESET acitve low level. In DS VRESET is given 0.4V(min), 1.1V(typ), 1.5V(max) for +25°C and 0.3V...2.0V for whole temp range, see attachement
Can someone help to get min/typ/max level for RESET is active and the level RESET is inactive at +5V supply and -25°C....+85°C.
Thx Tom