Skip to main content
ST Employee
October 22, 2021

STM32CubeMX for STM32 configuration and initialization C code generation

  • October 22, 2021
  • 0 replies
  • 1368 views

The X-CUBE-MEMS1 expansion software package - test utilities

1. BSP for sensor expansion board

This software is based on the STM32CubeHAL hardware abstraction layer for the STM32 microcontroller. The package extends STM32Cube by providing a board support package (BSP) for the sensor expansion board. The drivers abstract the hardware low-level details and allow the applications to access sensor data in a hardware-independent manner.

The package includes several sample applications that the developer can use to start experimenting with the code. A sample application has been developed to enable sensor data logging on a PC; a Windows PC utility (Unicleo-GUI) is available, to allow the developer choose among various sensors available on the expansion board and set the appropriate delay/interval among consecutive data points.
1609.png

Sensor data can be logged to a file selected by the user. The package is compatible with STM32CubeMX. It can be downloaded from and installed directly into STM32CubeMX, as detailed in the in UM1718 .

2. Resources

 X-CUBE-MEMS1 VERSION (X-CUBE-MEMS1 6.2.0)
User Manual 1718 STM32CubeMX for STM32 configuration and initialization C code generation