If the ASM330LHHXG1 sensor works correctly at 1.8 V for VDD/VDDIO but fails at 3.3 V, possible causes include:
Power supply stability:Check for noise or voltage dips at 3.3 V that might affect the sensor.
IO level mismatch:Ensure your MCU or interface logic levels are compatible with the sensor’s VDDIO voltage.
Incorrect wiring or configuration:Double-check power pins and decoupling capacitors for the 3.3 V setup.
In order to give better visibility on the answered topics, please click on 'Accept as Solution' on the reply which solved your issue or answered your question.