L6591 PWM controller
Hi ST team,
We are going to design variable programable power supply based on PFC + half bridge PWM controller (with fixed transformer turns ratio). Below is the requirement
For Model 1 Vout (Half bridge converter): 3V-63V/5A (180W maximum with auto ranging)
For Model 2 Vout (Half bridge converter): 3V-23V/20A (210W maximum with auto ranging)
PFC output wattage for one channel model: 230W
PFC wattage for second channel model: 460W
So could you please suggest can we use the L6563 for PFC and L6591 for our voltage and power application as mentioned above.
Regards
Vikram