LED Drivers - audio product - no noise (no PWM)
Dears, I'm working on an audio project, and I'm searching for LED drivers with no PWM, to avoid noise. I need one sink (common anode LEDs) and one 'voltage' (common cathode LEDs) driver.
Could you please suggest two drivers, which could comply with the following requirements please ?
- I2C interface to microcontroller
- no PWM, this is important
- SSOP or DIP form factor, if possible
- Sink driver: 8 channels, 50mA (for the RGB LEDs and two backlight leds as well)
- 'Voltage' driver: 4 channels, 50mA
- Power supply of the MPU will be 3.15V, hence logic levels will be accordingly
Thank you very much in advance !
Cheers
Matteo