Question
Requirement of DC-DC converter
Hi ST team,
I have requirement of DC-DC converter as per below :-
- Input voltage range: 20V-30V/1A
Required dual output +15V and -15V. - Input voltage range: 20V-30V/1A
Required dual output +10V and -10V. - Input voltage range : 20V-30V/1A
Required output voltage: +5V only - LDO for controller: Input voltage 5V and Output voltage 3.3V
Kindly suggest for the same.