Skip to main content
The BOOM
Associate III
May 20, 2023
Question

Resonant Inverter, 100 kHz, 100W. L6565 ?

  • May 20, 2023
  • 0 replies
  • 705 views

I need to make a Resonant Inverter, with AC output.

  • Application is an AC power supply
  • Topology: LLC or other
  • Input: 12V to 24V DC
  • No DC output
  • 100 kHz
  • 100W
  • 0 to 20A continuous
  • constant voltage
  • 0 to 5V
  • Inductive load for galvanic isolation
  • pure sine
  • soft-switched
  • 1/2 bridge or 1/4 bridge

Our load uses AC directly from the secondary of the load-trafo. We will not rectify or filter the secondary of the load-trafo. 

What ST parts are recommended? Seeking FET's, gate driver, controller, etc

L6565 ?

    This topic has been closed for replies.