High power BLDC controller
Hello Team,
We want to develop a BDLC driver with high power. We went through the below product, it matches other requirements except for output current, it is only up to 1.5A
Motor Control Nucleo Pack with NUCLEO-G431RB and X-NUCLEO-IHM16M1
can u suggest a similar module that can support high voltage of up to 60V and a current of up to 20A.
it should be able to operate sensored and sensorless and also on encoder feedback.
Regards,
Sayali