StickyQuestion
MCSDK 6.4.0 is out!
Dear MCSDK users,
MCSDK version 6.4.0 is now available: Download It here.
This version of the new Motor Control SDK 6 series (X-CUBE-MCDSK) provides mainly FOC and 6Step improvements, here are the main changes for this version:
Motor Control Features:
- Common:
- Regular conversion manager (RCM) component has been modified to reduce memory footprint and to meet the requirement of synchronizing ADC conversions "regular" and "injected".
- 6Step:
- Increased 6Step firmware architecture efficiency and reduced FLASH and RAM Memory footprint
- Added Initial Position Detection and On-The-Fly Startup features.
- Added Software Current Sensing Monitoring mode supported for series STM32C0xx/F0xx/F3xx/G0xx/G4xx.
- FOC:
- New Maximum Modulation Index (MMI) computation compatible for all sensor-less or sensor algorithms.
- Mitigated speed overshoot during startup.
- Added ICS (Isolate Current Sensors) support for profiler for F3, G4, F4, F7, and L4.
- Added the ability to switch to/from primary to auxiliary sensor thanks to two new APIs.
Introduced boards:
- Support of STM32U5xx series.
- Support for STDRIVE102 (EVLDRIVE102H/EVLDRIVE102BH).
- Support for NUCLEO-C051C8/NUCLEO-C071RB/NUCLEO-C092RC.
- EVSPIN32G02Q1S1/EVSPIN32G06Q1S1/EVSPIN32G06Q1S3/EVSPIN32G06Q2S1.
Tools:
- ST Motor Control Workbench:
Provided new project composer User interface. - ST Motor Control Board Designer:
Enhanced pins filtering and allocation.
Added LPUART IP support.
Added support for Complex Drivers programmable by SPI Interface. - ST Motor Pilot:
Added plot trigger functionality with source.
Added ability to plot Open Loop angle.
6Step algorithm:
Added information display for Sensor Less, errors, CPU performance and On-the-Fly state machine.
Added management and display for Open Loop, Current monitoring and Initial Position Detection features.