stm32f746g-disco, touchgfx
TouchGFX 4.15.0 and ST-LINK 4.6 and CubeProgram 2.6.0 installed to our system Windows 10 64Bit. Board Development STM32F746G Discovery.
I'm tring to run touchgfx samples on the STM32F746G Discovery, every thing goes well and it seems code download completed but display shows nothing but noise.
i found one error in the report:
Producing additional output formats...
target.hex - Combined internal+external hex
intflash.elf - Internal flash, elf debug
intflash.hex - Internal flash, hex
extflash.bin - External flash, binary
Done
Flash
make -f ../gcc/Makefile flash -j8
Reading TouchGFX/application.config
Linking TouchGFX/build/bin/target.elf
Producing additional output formats...
target.hex - Combined internal+external hex
intflash.elf - Internal flash, elf debug
intflash.hex - Internal flash, hex
extflash.bin - External flash, binary
-------------------------------------------------------------------
STM32CubeProgrammer v2.6.0
-------------------------------------------------------------------
Error: External loader C:\Program cannot be loaded.
Error: External loader Files\STMicroelectronics\STM32Cube\STM32CubeProgrammer\bin\ExternalLoader\N25Q128A_STM32F746G-DISCO.stldr cannot be loaded.
ST-LINK SN : 066FFF535348726587113234
ST-LINK FW : V2J37M26
Board : 32F746GDISCOVERY
Voltage : 3.21V
SWD freq : 4000 KHz
Connect mode: Normal
Reset mode : Software reset
Device ID : 0x449
Revision ID : Rev Z
Device name : STM32F74x/STM32F75x
Flash size : 1 MBytes
Device type : MCU
Device CPU : Cortex-M7
Memory Programming ...
Opening and parsing file: target.hex
File : target.hex
Size : 675352 Bytes
Address : 0x08000000
Erasing memory corresponding to segment 0:
Erasing internal memory sector 0
Erasing memory corresponding to segment 1:
Erasing internal memory sectors [0 4]
Erasing memory corresponding to segment 2:
Download in Progress:
±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±± 0%
ÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛ 47%ÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛÛ 100%
File download complete
Time elapsed during download operation: 00:00:07.627
Hard reset is performed
Done
Done