NUCLEO-WB09KE / STM32WB09 with Zephyr: enabling CONFIG_BT=y may cause intermittent boot failure before main()
Board / SoC
- Board: NUCLEO-WB09KE
- SoC: STM32WB09
Software
- Zephyr version: v4.4.0-rc2-41-g149c8b1758a8
- Toolchain / build system: West + Zephyr standard build flow
Issue summary
When building a very small Zephyr application for NUCLEO-WB09KE, simply enabling:
CONFIG_BT=ycan cause intermittent boot failure.
The failure happens very early in boot:
- no UART output
- no boot banner
- no application printk()
- main() appears to never run in failed boots
This happens even when the application does not call any Bluetooth API.
Minimal application
main.c
#include <zephyr/kernel.h>
#include <zephyr/sys/printk.h>
int main(void)
{
while (1) {
printk("M\n");
k_busy_wait(100000);
}
return 0;
}Minimal project configuration
prj.conf
CONFIG_BT=y
CONFIG_CONSOLE=y
CONFIG_UART_CONSOLE=y
CONFIG_EARLY_CONSOLE=y
CONFIG_PRINTK=y
CONFIG_ASSERT=y
CONFIG_ASSERT_VERBOSE=y
CONFIG_LOG=n
CONFIG_PM=nObserved behavior
With Bluetooth disabled, the board boots and repeatedly prints:
M M M ...- With CONFIG_BT=y enabled, boot becomes intermittent:
- successful boots: system starts normally
- failed boots: absolutely no UART output at all
- In failed cases:
- no printk("M\n")
- no Zephyr boot banner
- no log output
- this strongly suggests failure occurs before main()