STM32CubeMX CAD export fails
I am using STM32CubeMX Version 6.13.0 and targeting the STM32H743BIT6.
The CAD export option fails with the error: "Download interruption: CAD download fails due to AxiosError: Request failed with status code 500".
I first experienced this with an older version of CubeMX about a week ago and the error persists today with the latest version (6.13.0) of CubeMX.

To replicate the error:
- Start a CubeMX project targeting the STM32H743BIT6.
- Configure at least 1 pin.
- Go to the 'Tools' tab, CAD option.
- Select KiCAD v6+ and 3D STEP.
- Select pin naming 'Dual'
- Select 'CAD Models' to attempt a download.