Question
LPS25HB Spec Discrepencies
Posted on April 21, 2016 at 16:57
DoclD027112 Rev2.
Description for CTRL_REG1 in Register description 8.6 DIFF_EN - Interrupt generation enable. Default value: 0 (0: interrupt generation disabled; 1: interrupt generation enabled) Text description is: The DIFF_EN bit is used to enable the computing of differential pressure output. It is recommended to enable DIFF_EN after the configuration of REF_P_H (0Ah), REF_P_L (09h), REF_P_XL (08h), THS_P_H (31h) and THS_P_L (30h). Question: Is this bit a DIFF_EN or is it an Interrupt Enable? Description for CTRL_REG2 in Register description 8.7 FIFO_MEAN_-DEC - Register address automatically incremented during a multiple byte access with a serial interface (I 2 C or SPI). Default value 1. (0: disable; 1 enable) There is no text description of the bit. Question: Is this bit related to the FIFO operation in any way (as the bit name implies) or is it simply a register addr increment for the serial bus access?