Skip to main content
  • 142 articles

High-precision op amps for 4V-36V range

TSB192 dual op amps deliver very high precision for applications that need a wide operating-voltage range, with offset voltage of 20µV, temperature drift of 100nV/°C, and gain-bandwidth of 8MHz. While op amps with comparable offset voltage are usually precision devices that require a low-voltage supply, ST’s TSB192 can operate from any voltage between 4V to 36V. With 30µV maximum offset across the full temperature range and the low drift, the TSB192 minimizes reliance on compensation in signal-conditioning networks within industrial, automotive, healthcare, and consumer-electronic equipment. Drawing up to 1.9mA per channel extends the runtime of battery-operated equipment and rail-to-rail outputs maximize the available dynamic range. The precision and linearity of the TSB192 ensures repeatable performance in analog integrators and measurement circuitry of equipment such as temperature detectors, medical instrumentation, electronic scales, and industrial test instruments. The generous gain-bandwidth, combined with 5V/µs slew rate and 11nV/√Hz input noise, enhances frequency response and minimizes distortion in amplifiers for transducers, bridges, strain gauges, and in precision active filters. The devices operate from -40°C to 125°C, making them suitable for automotive applications, and have ESD tolerance up to 4kV HBM. The TSB192 is in production now in a choice of SO-8 and MiniSO-8 packages, from $1.06 for orders of 1000 pieces. An automotive-grade version will be available later in 2026. For more information, please visit High-accuracy, 36 V operational amplifiers. Additional resources Datasheet – TSB192 Video – TSB1 series Quick Reference Guide – op amps First published on Apr 20, 2026

[Coming June 2026] Raspberry Pi support for STM32CubeProgrammer

Native Raspberry Pi support is coming to STM32CubeProgrammer, and it’s driven by your feedback. With STM32CubeProgrammer v2.23, scheduled for June 2026, ST will introduce a Linux Arm 64-bit package available on st.com, enabling STM32 programming directly from Raspberry Pi platforms. This new package allows you to fully leverage 64-bit Raspberry Pi platforms, including: Standard models (flagship) series: from Raspberry Pi 3B to Raspberry Pi 5. Zero (compact form factor) series: Raspberry Pi Zero 2 W. Compute models (industrial & embedded) series: from Raspberry Pi CM3 to Raspberry Pi CM5. What will be supported? This first Raspberry Pi release supports all STM32 devices and core programming features: Internal and external flash programming OTP programming Option bytes configuration RDP regression with password (for supported products) This provides a reliable way to program STM32 devices using a Raspberry Pi–based setup. Interfaces and connectivity All existing STM32CubeProgrammer interfaces remain supported and unchanged, including: ST-LINK (SWD/JTAG) J-Link UART USB Bootloader via ST-LINK V3 In addition, this release adds direct GPIO-based SPI and I2C communication, allowing Raspberry Pi systems to connect straight to STM32 bootloader interfaces, without external debug hardware such as ST-LINK V3. What will not be included in this release? To keep the package lightweight and optimized for Raspberry Pi: No GUI No debug features (SVD files removed) No debug authentication support No secure firmware install (SFI) Supported operating systems Raspberry Pi OS (Debian 12 “Bookworm” or later) Ubuntu 22.04 LTS or later Why this matters This release enables easier integration of STM32 programming into automation, CI/CD, test benches, and remote maintenance workflows using Raspberry Pi, now with an officially supported toolchain. We are also aware that some programming service providers and integrators also use Raspberry Pi in their flows. This new package offers them a standardized and supported way to run STM32CubeProgrammer on Arm-based platforms. The download links and documentation will be shared on st.com and the ST Community as soon as the v2.23 release is available in June 2026. In the meantime, feel free to use this thread to: Tell us how you plan to use STM32CubeProgrammer on Raspberry Pi Share which additional features would matter most to you in future updates Thank you again for your continuous feedback and for driving the evolution of our tools. Additional resources STM32CubeProgrammer software for all STM32 STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8 First published on Apr 16, 2026

New Aliro-ready NFC reader for secure access control designs

The new ST25R210 is a high-performance NFC reader IC optimized for cost-sensitive Aliro, access control, industrial, and consumer applications. With up to 1.6 W output power, excellent interaction range, and robust performance in noisy environments, the ST25R210 is now available to order.  Buy now  Why choose the ST25R210?    Engineered to deliver high performance in cost‑sensitive designs, the new ST25R210 combines 1.6 W output power with improved low‑power card detection (LPCD) and high sensitivity to extend detection distance while keeping power consumption low. The chip is also backed by a 10‑year longevity commitment.  How does it enable sleek, space saving designs?  Its compact 4 x 4 mm QFN package frees valuable PCB space for your own differentiation, while production in France supports secure, traceable supply chains.  How does it work?   The microcontroller controls the ST25R210 NFC reader IC via an SPI interface. The ST25R210 then drives the 13.56 MHz RF interface to communicate with NFC cards, tags, or an NFC enabled phone.  ST25R210 key features    Read the flyer and the datasheet for more information.  Operating voltage  2.7 V to 5.5 V​  Antenna driver voltage range  up to 5.5 Vp with 1.6 W output power​  Package  Smallest QFN-28 4x4 mm package​  Temperature range  -40°C to +105°C     How does it ease certification?  By integrating advanced RF features such as advanced antenna tuning (AAT), dynamic power output (DPO), and active wave shaping (AWS) and by combining high sensitivity with controlled RF output, the ST25R210 helps designers shorten design cycles and ease NFC Forum certification.    Achieve NFC Forum certification faster: C15 and beyond  CSA Aliro compliancy  Where can I order samples and evaluation boards?  The ST25R210 is available now from the ST eStore and through authorized ST distributors worldwide. You can also order the STEVAL25R300KA discovery kit for quick evaluation and prototyping.  Order now.  Additional resources Product page - ST25R210  eStore - ST25R210 Datasheet - ST25R210 Product presentation - ST25R210 Flyer - ST25R210 eDesign tool - NFC Tuning Circuit | eDesignSuite Aliro product page - Aliro products First published on Apr 15, 2026

Fast-switching GaN drivers add smart protection for motion control and power conversion

STMicroelectronics has announced two new high-speed half-bridge gate drivers that bring gallium-nitride (GaN) efficiency, thermal performance, and miniaturization to a broad range of power and motion-control applications. The STDRIVEG212 and STDRIVEG612 deliver tightly controlled 5V gate-drive signals to enhanced-mode GaN HEMTs, powered from a high-side voltage up to 220V or 600V respectively. The drivers are highly integrated, with high-side and low-side 5V linear regulators (LDOs), a high-side bootstrap diode, and protection including under-voltage lock-out (UVLO), in a compact QFN package. An integrated fast-startup voltage regulator stabilizes the supply voltage for the driver output stage, ensuring consistent gate control, while an embedded comparator turns off both GaNs on detecting overcurrent. Smart shutdown (SmartSD) automatically holds the switches off long enough to cool down and a fault pin provides overcurrent, overtemperature and UVLO reporting. The drivers are featured to maximize the benefits of GaN technology, particularly in hard-switching applications such as motion control. The propagation delay of just 50ns is closely matched between high side and low side, with high-side start-up time of 5µs and ±200V/ns dV/dt transient immunity, permitting high rotational speeds. The integrated LDOs have high current capability and provide separate sink and source paths, sinking up to 1.8A/1.2Ω, and sourcing 0.8A/4.0Ω. The gate driver output architecture lets designers differentiate the turn-on and turn-off impedance to optimize dV/dt and dI/dt and thereby avoid using turn-off diodes. This permits a lower bill of materials, reduced gate-loop inductance, and faster turn-off with increased margin to prevent unwanted induced turn-on. With 20V-tolerant logic inputs and a dedicated shutdown pin to save power during inactive periods, the STDRIVEG212 and STDRIVEG612 ease system design and integration. The EVLSTDRIVEG212 evaluation board is suitable for both devices and is available now.The STDRIVEG212 and STDRIVEG612 are industrial-grade devices, qualified to operate from -40°C to 125°C. Both are in production now and available in a 4mm x 5mm QFN package, priced from $1.25 for orders of 1000 pieces.For more information, please visit Innovative GaN gate drivers for advanced efficiency & reliability Additional resources Product overview - EVLSTDRIVEG212 Product overview - STDRIVEG212 Datasheet - STDRIVEG612 eStore - STDRIVEG612QTR eStore - STDRIVEG212 eStore - EVLSTDRIVEG212 First published on Apr 01, 2026

Low-resistance MOSFETs save energy and PCB area in power distribution applications

STMicroelectronics has introduced a series of low-RDS(on) MOSFETs made with new Smart STripFET F8 technology, which is engineered for optimum conduction performance and small die size. The devices target space-constrained applications including power distribution and battery management in automotive products. The first device in the new series, the STL059N4S8AG, is a 40V/420A N-channel enhancement-mode MOSFET with RDS(on) 0.59mΩ, housed in a PowerFLAT 5x6 package. The compact outline saves PCB space, easing the design of smaller control modules, while high thermal conductivity and efficient dissipation help meet stringent reliability targets. The devices also have an extended maximum operating temperature of 175°C. The STL059N4S8AG is available as an AEC-Q101 qualified part in a package with wettable flanks that facilitates optical inspection in automotive assemblies. ST’s Smart STripFET F8 technology builds on the conventional STripFET F8 with a modified trench gate that enhances on-state performance and silicon-area efficiency.  These devices are optimized for applications where minimizing conduction losses is key to improving overall efficiency. They are particularly well suited for high-current power distribution, where the devices combine effectively with STi²Fuse VIPower gate drivers that offer tunable circuit breaking to safeguard PCB traces, connectors, and wiring. In automotive applications, Smart STripFET F8 MOSFETs efficiently deliver more of the battery’s energy to on-board electrical systems while reducing power dissipation, thereby contributing to extended driving range. In a battery-management system (BMS), where the main functions are monitoring cell states, balancing, and protection, the MOSFETs’ lower RDS(on) enhances efficiency during battery charging and discharging. The STL059N4S8AG is in production now, in automotive grade. Please contact your local ST sales office for pricing and sample requests. The STL075N4S8AG with 350A current rating and 0.75mΩ RDS(on), and the STK035N4S8AG with 780A and 0.35mΩ will be introduced later. Please visit 40 V & 100 V N-channel STripFET F8 Power MOSFETs for more information. Additional resources Category page - STripFET F8 Series Product overview- STL059N4S8AG Datasheet -  STL059N4S8AG   First published on Mar 31, 2026

STM32 ranked number one in general-purpose microcontrollers for the fifth consecutive year

STM32 ranked number one in general-purpose microcontrollers for the fifth consecutive year

ST has been ranked the number one vendor worldwide in general‑purpose microcontrollers (GP MCU) for the fifth consecutive year, based on research published by Omdia*, a global analyst and advisory leader. This recognition reflects the continued trust developers place in STM32 when building MCU designs. Thank you for choosing STM32 and for being part of this journey. Since the launch of the first STM32 nearly 20 years ago, our guiding principle has remained the same: we put developers first.   This means providing embedded developers with cutting-edge STM32 hardware and software technology, comprehensive support, and high-quality, reliable supply.    Your feedback, challenges, and ideas help shape our roadmap and drive continuous improvement and innovation across the STM32 portfolio.  We look forward to continuing to support you as you build the next generation of embedded applications.  Notes ST’s definition of the general-purpose MCUs excludes secure and automotive MCUs.  *Source: Omdia, Annual 2001-2025 Semiconductor Market Share Competitive Landscaping Tool, March 2026. Results are not an endorsement of STMicroelectronics. Any reliance on these results is at the third-party’s own risk. **Market share in terms of revenues ($)  Additional resourcesExplore STM32 MCUs  MCU developer zone First published on Mar 31, 2026

STM32CubeProgrammer v2.22

STM32CubeProgrammer v2.22 further strengthens ST’s all‑in‑one programming and provisioning tool with support for new STM32 devices, enhanced security features, and productivity improvements. New STM32 support Developers can now use STM32CubeProgrammer to program and provision the latest STM32 devices, ensuring rapid ramp‑up on new projects: Newly supported STM32 lines: STM32H5 STM32WBA2x STM32C5 STM32U3 This reinforces STM32CubeProgrammer as a single tool covering all STM32 lines and packages, available as GUI, CLI, and C API, and supporting all key interfaces (JTAG/SWD, UART, USB, CAN, I²C, SPI) on Windows, Linux, and macOS. New features for faster and more efficient workflows Export Memory MCU Map (GUI)A new “Export Memory MCU Map” feature simplifies the dump of device memory maps (option bytes, OTP, internal and external Flash) into HEX output files, making it easier to analyze, archive, and reuse programming configurations across projects and production flows. Debug Authentication on 32‑bit Windows STM32CubeProgrammer now supports Debug Authentication on 32‑bit Windows systems, extending secure debug capabilities to more development environments. Enhanced cryptographic support in STM32TrustedPackageCreatorThe tool now supports SHA‑384 and ECDSA‑P384 for OBKey generation and image signing, aligning with advanced security requirements and enabling stronger cryptographic schemes in secure provisioning workflows. These enhancements contribute to faster project ramp‑up and more efficient programming, with high‑speed flashing and verification, incremental programming for devices such as STM32H742, STM32H743/753, STM32H750, STM32H745/755, STM32H747/757 and STM32L0, and features like Factory Reset, all accessible through an intuitive GUI and powerful scripting‑ready CLI. Maintenance and portfolio coverage The release also includes maintenance updates for multiple sale types: STM32WL3, STM32WL3, STM32U535/545, and also STM32L43x, STM32L44x ensuring consistent support and reliability across the STM32 portfolio. STM32CubeProgrammer remains a free‑of‑charge, cross‑platform tool deeply integrated into the STM32 ecosystem, unifying flash programming, option‑byte management, and security configuration (including features like RDP, TrustZone, SFI) in a single environment for development, production, and secure provisioning. Additional resources Download STM32CubeProgrammer Video - Tutorials on ST Youtube Channel Video - [Getting started] STM32CubeProgrammer First published on Mar 27, 2026

Power management optimized ICs for STM32 microprocessors in industrial applications

STPMIC1L and STPMIC2L power-management ICs (PMICs) help designers leverage the embedded-processing muscle of ST’s Arm® Cortex®-A microprocessors (MPUs) in performance-oriented industrial applications. Tailored for the 32-bit STM32MP1x and 64-bit STM32MP2x series, the new PMICs deliver cost-effective power and protection while saving board space, simplifying hardware design, and minimizing the bill of materials. With multiple fixed and adjustable LDOs and DC/DC buck converters for all MPU power rails, each PMIC also contains an LDO suited to powering external DDR DRAM. The PMICs target equipment such as point-of-sale (POS) terminals, network gateways, home-automation systems, edge-processing platforms, printers, barcode scanners, and metering systems. With their extended junction temperature rating from -40°C to 125°C, the devices withstand harsh environments in applications like industrial controls, thermostats, and smart-factory devices. The STPMIC1L for the STM32MP1 series has two DC/DC buck converters and four LDOs, one LDO for DRAM, and two external pins for power control. The STPMIC2L for the STM32MP2 series has three DC/DC buck converters and seven LDOs for the 64-bit MCUs, one DRAM LDO, and three pins for power control. Each has a large input voltage range, from 2.8V to 5.5V, easing the design of equipment powered from a low-voltage AC/DC wall adaptor, USB outlet, or Li-ion or Li-Po batteries. The buck converters of these PMICs implement adaptive constant on-time (COT) to ensure fast transient response, as well as supporting dynamic voltage scaling for optimal efficiency. Safety and protection include programmable output discharge modes, selectable overcurrent protection (OCP), and power-rail monitoring. The PMICs also handle power-up/down sequencing and meet the MPUs’ accuracy and settling-time specifications. Two evaluation boards, STEVAL-PMIC1LKV1 and STEVAL-PMIC2LKV1, are available to help engineers kick-start their projects and accelerate development. Each has a dedicated graphical user interface that eases configuring and monitoring the PMIC on the evaluation board and setting up the NVM parameters. Both STPMIC1L and STPMIC2L are fully supported by the STM32 MPU ecosystem, in OpenSTLinux. Both devices are in production now. The STPMIC1L is available in a 4mm x 4mm 28-pin VFQFPN package from $1.34, and the STPMIC2L in 5mm x 5mm VFQFPN40 from $1.77, for orders of 1000 pieces. For more information, please visit Tailored PMICs for powering STM32 designs. Additional resources Datasheet - STPMIC1L Datasheet - STPMIC2L Data brief - STEVAL-PMIC1LKV1 Data brief - STEVAL-PMIC2LKV1 Presentation - STPMIC1L STPMIC2L First published on Mar 26, 2026

What’s new in STM32CubeIDE

STM32CubeIDE 2.1.0 brings broader device support, smoother workflows, and faster builds so you can develop and debug STM32 projects more efficiently. Key updates and benefits Broader MCU support for new designs Support for the STM32C5 series and additional microcontrollers in the STM32WBA2, STM32WL5 dual-core, STM32H5, STM32U3, and STM32F7 series, enabling you to adopt the latest STM32 products without changing tools. Auto-refresh of Project Explorer The Project Explorer now automatically updates when files in the workspace change.This removes the need to manually refresh after code regeneration (for example with standalone STM32CubeMX), improving interoperability and saving development time.     CMake presets support STM32CubeIDE now supports CMake presets, the modern interface between IDEs or CI systems and build systems.This makes it easier to import existing CMake-based codebases into STM32CubeIDE, streamline CI integration, and work smoothly with STM32CubeMX2 exports that use CMake instead of native project files.   Native macOS AArch64 support A new all-in-one macOS installer provides AArch64 binaries for JRE, GCC, and key utilities.Mac users on Apple silicon benefit from noticeably faster builds and smoother overall performance, with remaining x86_64 tools to be migrated in future updates. Toolchain updates GNU Tools for STM32 based on GCC-14.3.1 is the new default toolchain: Native AArch64 package for Mac users enables faster builds. Newlib rebuilt with -O2 optimization for improved runtime performance. Full release notes are available online. ST Arm Clang based on Clang 21.1.1: Improved standards compliance and enhanced optimization. Improved C++20/23 and C23 support, diagnostics, and static analysis. Includes Picolibc 1.8.10 and Newlib 4.5.0. Overall, STM32CubeIDE 2.1.0 helps you accelerate development, improve code quality, and take full advantage of the latest STM32 devices across Windows, Linux, and macOS (including Apple silicon). Your feedback is essential in shaping the future of STM32CubeIDE as it allows us to tailor it precisely to your requirements. We look forward to reading your ideas and questions on our community forum! Additional resource Download STM32CubeIDE   First published on Mar 26, 2026

STM32Cube Embedded Software

The STM32Cube embedded software ecosystem is continuously updated to support the latest STM32 microcontrollers and on-chip innovations.The latest STM32Cube releases add expanded device coverage, support for new IPs, updated middleware, and numerous quality improvements, helping developers: Integrate new STM32 MCUs more quickly Prototype with HSP and PLAY without starting from scratch Reuse code across projects and shorten time‑to‑market What’s new in STM32Cube Embedded Software? PLAY support on STM32H5 – custom logic without FPGA complexity The Programmable Logic Array (PLAY) lets developers implement custom logic circuits and state machines directly on STM32H5, avoiding external logic devices or FPGAs. PLAY uses look‑up tables with multiple inputs to create flexible logical functions for a wide range of use cases. With STM32CubeH5 v1.6.0, developers get everything needed to quickly try and adopt PLAY: HAL driver for PLAY Familiar HAL interface to configure and control PLAY No need to learn a new toolchain or HDL to use on‑chip logic Multiple ready‑to‑run application examples Counters, signal routing, logic gates, and more Practical starting points that show how to integrate PLAY into real projects Helps developers validate concepts and build custom logic much faster HSP support on STM32U3 – accelerated signal processing with simple APIs The HSP (Hardware Signal Processor) is a new dedicated signal‑processing engine available in STM32 MCUs. It can offload and accelerate processing tasks that would otherwise be handled by the CPU. HSP provides two categories of processing functions, targeting applications such as control loops, metering, and general‑purpose signal processing. To help developers adopt HSP in their applications, the new STM32CubeU3 v1.3.0 package adds dedicated drivers and middleware. The new content includes: HAL drivers for HSP Access HSP through the standard HAL interface Easy integration into existing STM32Cube projects Dedicated HSP middleware engine High‑level, ready‑to‑use processing services built on top of the HSP HAL Portable processing APIs that abstract HSP firmware details Lets developers focus on algorithms and application logic, not low‑level IP control Middleware‑based examples (FIR, FFT, and more) Show how to use HSP for real signal‑processing workloads Serve as templates for integrating HSP into production code Reduce the learning curve and shorten bring‑up time New product support for STM32WBA2, latest STM32U3 and new STM32H5 product lines With the continuous expansion of the STM32 microcontroller family, the STM32Cube packs are updated to give developers immediate access to new devices with full software support. In this release, support has been added for: STM32WBA2, STM32U3B5/U3C5, and STM32H5E4/5F4/5E5/5F5.This includes BSP support and examples for the new STM32H5F5J-DK discovery kit and the new NUCLEO-H5E5ZJ, NUCLEO-U3C5ZI-Q and NUCLEO-WBA25CE boards. Overview of the latest embedded software updates During the latest period, seven full embedded software packages and eight patch releases have been delivered. In addition to the new content described above, these updates bring: Middleware updates and enhancements Improvements to existing drivers and examples Numerous bug fixes and quality refinements Below is the list of updated packages with links to the corresponding release notes for more details. Full releases STM32CubeH5 v1.6.0 – Release Notes STM32CubeU3 v1.3.0 – Release Notes STM32CubeWBA v1.9.0 – Release Notes STM32CubeWL v1.5.0 – Release Notes STM32CubeWL3 v1.4.0 – Release Notes STM32CubeH7 v1.13.0 – Release Notes STM32CubeMP2 v1.3.0 – Release Notes Patch releases and minor updates The following packages have received patch releases with minor updates, defect fixes, and implementation enhancements: STM32CubeL4 v1.18.2 – Release Notes STM32CubeF0 v1.11.6 – Release Notes STM32CubeF1 v1.8.7 – Release Notes STM32CubeF2 v1.9.6 – Release Notes STM32CubeF3 v1.11.6 – Release Notes STM32CubeL0 v1.12.4 – Release Notes STM32CubeL1 v1.10.6 – Release Notes STM32CubeG4 v1.6.2 – Release Notes  Additional resources GitHub for MCU packages Developer Zone Embedded Software Video - [Getting started] STM32Cube embedded software Read more about HSP: https://blog.st.com/hardware-signal-processing-hsp/ First published on Mar 24, 2026

What’s new in STM32CubeMX

STMicroelectronics has released new versions in STM32Cube ecosystem, expanding STM32CubeMX support to more STM32 products and enabling configuration of innovative on‑chip IP for smarter, more efficient embedded designs. The new release brings STM32CubeMX support for the latest STM32H5, STM32U3, and STM32WBA2 devices, helping developers quickly start new designs and reuse existing workflows across a growing STM32 portfolio. STM32Cube v1.22 also adds configuration support for two advanced peripherals on selected STM32 devices: PLAy (Programmable Logic Array) provides a small, configurable logic fabric on‑chip, ideal for custom glue logic, simple state machines, and deterministic event detection. By wiring internal events and external GPIO signals directly into PLAy, applications can react in hardware with cycle‑accurate timing, offloading the CPU and often eliminating external logic components. The PLAy is supported on latest STM32H5E4/5F4 and STM32H5E5/5F5 product lines HSP (Hardware Signal Processing) targets real‑time signal processing at very low power. It offloads filtering, spectral analysis, and feature extraction for continuous sensor streams (such as vibration, audio, or current sensing) to a dedicated hardware engine, allowing the main core to stay in low‑power modes until meaningful events are detected. HSP is now available on new STM32U3B5/3C5 product lines. Together, PLAy and HSP enable more responsive, efficient, and compact embedded systems by combining fast, deterministic control logic with rich, pre‑processed sensor information. On the MPU side, STM32CubeMX now supports new configuration (M33-TD) of STM32MP2 devices, enabling developers to manage the Arm Cortex‑A35 as coprocessor from the Arm Cortex‑M33 core (booting on Cortex-M33 Trusted Domain flavor) on both evaluation and discovery boards. The release integrates with the newly available OpenSTLinux 6.2, which adds key capabilities such as STM32MP15 PSCI OSI, STM32MP2 A35‑TD PCIe Endpoint support, and GPU OPP management, and completes the Cortex‑M33 Trusted Domain flavor for mass‑market applications (including secure boot, system reset requests from either Cortex‑A35 or M33, and early panel splash screen driven by a non‑secure Cortex‑M33 application). Additional resources Download STM32CubeMX Video: [Getting started] STM32CubeMX Download OpenSTLinux Release note: STM32 MPU OpenSTLinux release note - v6.2.0 - stm32mpu First published on Mar 23, 2026

Start designing with ST’s new authentication chip

STSAFE-L010 is a new secure chip engineered for manufacturers seeking robust, entry-level authentication that maximizes return on investment. With STSAFE-L010, manufacturers can now easily prevent cloning and counterfeiting while also maximizing revenue streams by reinforcing brand loyalty. Order your board today.   What use cases does it support? STSAFE-L010 offers an optimized command set that delivers device authentication, secure counters, and secure storage. Compact, the secure solution is ideal for applications where authentication and usage monitoring of consumables and peripherals are critical. Key use cases include: Authentication of genuine parts: guaranteeing that only authentic peripherals, accessories, or consumables are used. Discover more about battery authentication. Usage monitoring and control: secure counters allow manufacturers to track and limit usage according to specifications or usage policies. How does it work? STSAFE-L010 is a plug-and-play solution that can be embedded in consumables, peripherals, and accessories. The chip verifies authenticity by generating a digital signature in response to a challenge sent by the host. For more technical details, visit the product page and download the datasheet.   How does it make security accessible to all? For customers without significant expertise in security, ST offers a service to provision personalized certificates and keys at its secure manufacturing sites, with a minimum order quantity of 5,000 units. Chips personalized at ST sites come with a unique private key, ready to be integrated into customer designs. Where can I find the expansion board? The X-NUCLEO-ESE02A1 expansion board is available from ST’s eStore. It can be used with any STM32 Nucleo development board. For implementation support, STSAFE-L010 also includes a simple integration library API that makes device integration more convenient and accessible to customers without extensive security expertise. Order your board today. Additional resources STSAFE-L010 product page X-NUCLEO-ESE02A1 expansion board Battery authentication use case Order the expansion board   First published on Mar 20, 2026

GaN reference design targets motor-control applications in domestic appliances and industrial drives

The EVSTDRVG611MC gallium-nitride (GaN) motor-control reference design for appliances and industrial drives handles more than 600W without a heatsink, ensuring a compact outline and low build cost. Available as a turnkey board, ready to power up and evaluate, the reference design combines ST’s STDRIVEG611 GaN driver ICs, discrete GaN power transistors, and a mixed-signal STM32G431 microcontroller. The bill of materials (BOM) and schematics, as well as gerber files for the economical 2-layer 108mm x 110mm board, are ready to download from st.com. ST’s GaN high electron-mobility transistors (HEMT) and driver ICs are already transforming power conversion, enabling chargers, adapters, and server PSUs, to reach efficiency and power density unachievable with silicon technology. The STDRIVEG611 gate drivers in the EVSTDRVG611MC reference design are tailored for hard switching to facilitate GaN adoption in motor controls. By combining these drivers with 650V 75mΩ GaN transistors, the board lets appliance designers achieve market-leading energy ratings, smaller electronics modules, and enhanced reliability. The EVSTDRVG611MC can operate beyond 600W without a heatsink when connected to a DC supply. Adding a heatsink increases the maximum capability, ensuring a flexible power range for appliances like washing machines, as well as industrial servo drives and other brushless DC (BLDC) motor applications. While the STDRIVEG611 drivers are compact 5mm x 4mm QFN devices, the STM32G431 microcontroller from ST’s STM32 family ensures a competitive BOM with three analog amplifiers for 3-shunt sensing. Its Arm® Cortex®-M4 core executes sophisticated control algorithms in real time up to high rotational speed. Engineers can quickly evaluate the EVSTDRVG611MC board and begin developing applications using ST Motor Control Workbench. Containing tools such as motor profiling to begin new projects, and performance monitoring to assist development, the Workbench also provides automatic firmware generation to accelerate time to market. Users can apply Field-Oriented Control (FOC) in sensorless or sensored modes for smooth and precise motion, with various feedback options including Hall sensors and incremental or absolute encoders.  The EVSTDRVG611MC is available now through distributors or from the eSTore, from $125.06. Please visit EVSTDRVG611MC for more information.Additional resourcesProduct page - Innovative GaN gate drivers for advanced efficiency & reliabilityVideo - STDRIVEG610 & STDRIVEG611Data brief - EVSTDRVG611MCFirst published on Mar 19, 2026

Single-chip buck converter packs 3A power for appliances and industrial loads

Capable of supplying 3A from a 3mm x 1.6mm footprint, STMicroelectronics’ DCP3603 monolithic buck converter simplifies design, saves PCB space, accelerates time to market, and enhances system reliability. With a 3.3V-to-36V input-voltage range, this convenient miniature converter can power equipment such as smart meters, domestic appliances, and industrial 24V loads. Leveraging synchronous rectification, and available with either 1MHz or 500kHz fixed switching frequency, the DCP3603 maintains high efficiency across the load range, reaching 93% at 600mA with 12Vin and 5Vout. With power switches and compensation built-in, only an inductor, bootstrap and filter capacitors, and feedback resistors are needed to complete the circuit, ensuring a minimal bill of materials. Designers can choose from two variants, configured for forced-PWM operation for optimal performance in noise-sensitive applications, or pulse-skipping for minimal power consumption at light load. Both variants implement frequency dithering, to reduce noise power at the switching frequency, and have extremely low quiescent current of 85µA to minimize overall power consumption. An Enable pin allows the converter to be turned off to maximize power savings. A dedicated evaluation board, STEVAL-3603BC1, is available to help quickly evaluate the DCP3603 in new designs. The board has a compact footprint and is quickly connected with screw terminals and headers, ready to power-up out of the box. The DCP3603 is in production now, in a SOT23 6-lead package, priced from $0.44 for orders of 1000 pieces. For further information please visit: Advanced synchronous buck converters. Additional resources Datasheet - DCP3603 Data brief - STEVAL-3603BC1 Video - DCP3603 Flyer - DCP360 series First published on Mar 17, 2026

STM32Cube Ecosystem for STM32C5 series

With the introduction of the STM32C5 series, we’re rolling out a next‑gen STM32Cube foundation designed to boost your productivity and unlock even more performance from STM32 MCUs. You keep the STM32Cube ecosystem you know – same concepts, same user flow – but under the hood we’re rebuilding key layers to scale with upcoming STM32 series and developer expectations. Core focus areas: STM32 HAL2 (new optimized hardware abstraction layer) STM32CubeMX2 (revamped init & code generation) STM32CubeIDE for VS Code (new free IDE option) All new STM32 series starting with STM32C5 will benefit from this upgraded foundation.All existing STM32 series remain fully supported by current STM32Cube components, which will continue to be maintained over time. Why a new foundation for STM32Cube? The first STM32Cube architecture dates back to 2014 and has continuously evolved to follow the growth of the STM32 portfolio. We’ve now hit a point where architectural upgrades bring more value than incremental patches. This new core architecture is built to: Implement long‑requested developer enhancements and fixes Enable more advanced features and roll them out consistently across devices Shorten release cycles and improve reactivity to your feedback Support an even faster STM32 roadmap with a stronger, more scalable foundation What’s New in the STM32Cube Ecosystem? STM32 HAL2 – Optimized Hardware Abstraction We’re introducing an optimized hardware abstraction layer, called STM32 HAL2: Same concepts and programming model as the current HAL Reduced footprint and enhanced quality to get more from your STM32 MCU Built on top of STM32 LL to enable faster and finer code optimization, when you need it For details, see the embedded software developer news: STM32Cube embedded software for STM32C5 series STM32CubeMX2 – Faster Init, Smarter Code Generation STM32CubeMX2 is a new evolution of the STM32CubeMX initialization and code generation tool: Same pinout, clock, peripheral, and middleware configuration flows Improved UI/UX to speed up everyday operations New code preview features to: Quickly inspect generated code Access reference code snippets you can copy directly into your projects More information in the STM32CubeMX2 dev news: Introducing STM32CubeMX2, a new flavor of STM32CubeMX tool STM32CubeIDE for VS Code – STM32 in Your Favorite Editor STM32CubeIDE for VS Code adds a new, free IDE option for STM32 development: Built on the Visual Studio Code framework Adds STM32‑specific build and debug tooling on top of VS Code Lets you tap into the VS Code extension ecosystem, including AI code assistance plugins Discover more in the STM32CubeIDE for VS Code dev news: STM32CubeIDE for Visual Studio Code Documentation, Examples & Developer Workflow The upgraded STM32Cube ecosystem also improves how you find, learn, and reuse STM32 content: New STM32 example library web toolQuickly search and access production‑ready reference code for STM32. STM32 Sidekick – AI‑powered STM32 assistantHelps you: Locate relevant technical content faster Surface documentation you might otherwise miss New web‑based documentation Easier navigation across technical references Smoother getting‑started experience with the STM32Cube ecosystem Ready to get started? Low-cost, easy-to-use development kits are available to start prototyping: STM32C5 Nucleo-144 development board (NUCLEO-C5A3ZG) offers a rejuvenated style and layout, designed to quickly evaluate and start development with the STM32C5A3ZGT6 microcontroller in an LQFP144 package. NUCLEO-C542RC and NUCLEO-562RE (Nucleo-64) provide Arduino® UNO R3 and ST morpho headers, plus an onboard STLINK debugger for easy prototyping and programming. STM32C5 enables entry-level graphics capabilities with a Nucleo-compatible display kit from Riverdi or a 1.5-inch Knob Display from TSD featuring STM32C5. These displays are fully supported in the TouchGFX framework, and demos are available. A serial memory pack (B-M2MEM-PACK1) with five different non‑volatile serial memory add‑on boards is also available. Additional resources Get started with STM32C5 MCU Video: STM32C5, what is key? Video: Introduction to the STM32Cube ecosystem Video: [Getting started] STM32 evaluation kits Explore more on the STM32 Developers Zone First published on Mar 16, 2026

Introducing STM32CubeMX2, a new flavor of STM32CubeMX tool

Introduction Building on the solid foundation of STM32CubeMX, STM32CubeMX2 takes the STM32 development experience to the next level. It enhances proven functionalities and introduces new features to deliver greater efficiency, flexibility, and innovation from its very first release. Coexistence with STM32CubeMX: STM32CubeMX and STM32CubeMX2 will coexist. STM32CubeMX2 is introduced for new STM32 series, starting with STM32C5. Future ready workflows: STM32CubeMX2 continues to streamline existing workflows while opening the door to more advanced capabilities. Active evolution: ST will keep enhancing STM32CubeMX2 with regular fixes and new features over time. live code preview for faster prototyping The new live code preview in STM32CubeMX2 accelerates prototyping for developers who use STM32CubeMX as a code snippet generator: No need to generate full projectsGet the initialization code directly in the STM32CubeMX2 live code preview window, ready to paste into your existing project. Instant feedbackAny change in the configurator is immediately reflected in the code preview, so you can track updates in real time. Diff view for clearer understandingA built-in diff function shows how configuration changes impact the generated code, helping you understand updates at a glance. Highlight Path: clearer clock configuration Tracing clock signals with your finger on the screen is no longer necessary. In STM32CubeMX2, the Highlight Path feature shows: Which peripherals depend on a given clock Which clock a specific peripheral is running on In addition, a new table view provides a simple, organized display of all clocks, making it much easier to understand and manage your clock configuration. Pinout table view for faster, clearer configuration On the configuration side, the new pinout experience boosts productivity with: Enhanced pin search Clear highlighting of alternative pins for a given I/O A table view that makes assignments easier to review and adjust These improvements help shorten time to market while keeping project dependencies and configuration under control. The optimized graphical interface makes it easier to identify the right pin for your design, enabling hardware and software teams to collaborate more efficiently and get projects ready faster. GUI updates for a smoother experience The new and enhanced user interface is designed to make your workflow more intuitive and efficient. By prioritizing easy access to the most frequently used and straightforward settings, it streamlines the journey from concept or datasheet to a working prototype—so you can focus on what matters most. With a new quick menu, you’ll never miss an important setting. It ensures you can always find what you’re looking for, even when navigating more complex features, making your workflow smoother and more efficient. STM32CubeMX2 documentation goes online Instead of relying on static PDF files, STM32CubeMX2 now features a brand-new online documentation portal, ensuring you always have access to the latest, most up-to-date information. The portal also provides direct links to articles, application notes, and related resources, helping you achieve more in less time. New pack manager to keep projects up to date STM32CubeMX2 introduces packs to automatically manage dependencies when building a project. This makes it easier to: Keep your projects aligned with the latest software versions Add middleware or hardware components as needed Generate code based on LL or HAL2, the new hardware abstraction layer deployed with new STM32 series starting from STM32C5 STM32CubeMX2 also supports multiple project output formats to match your toolchain strategy, including: STM32CubeIDE CMake-based workflows (such as VS Code and other IDE/compiler environments) Partner IDE formats, including IAR and Keil Studio Known limitations This first STM32CubeMX2 release is a major milestone in our roadmap. We are aware of some current limitations, but we wanted to deliver these new capabilities to you as early as possible. The tool is fully functional, and its output can be safely used for production software. Regular patches and feature updates are already planned to improve the experience. The most visible gaps today relate to performance with large configurations, some IDE/toolchain and regeneration workflows that still require manual steps, and the fact that it is not yet possible to lock a specific component version. Performance Large projects or MCUs may feel slower than expected.Ongoing optimizations are targeting improved responsiveness and scalability. Packs and middleware Pack import and compatibility visibility are still improving; some legacy packs may not be configurable. Currently, FreeRTOS is the only supported middleware. Other middleware components will be added over time. IDEs, toolchains, and regeneration STM32CubeMX2 cannot track changes made manually to project files outside the tool. Manual edits done in the IDE can be overwritten when regenerating the project—this is particularly true for IAR, where the entire project is contained in a single file that STM32CubeMX2 replaces. To mitigate this risk, we strongly recommend: Using a version control system Enabling the available settings to back up user files during project generation Configuration and user experience Some workflows are still more complex than desired. Certain conveniences—such as centralized privilege management or flexible init ordering—are not yet available. Project generation and files Some generated artifacts follow fixed conventions (for example, file locations). Certain defaults (such as GPIO speed) may need manual adjustment depending on peripheral requirements. Hardware parts / start from board Hardware-part coverage and board-default activation are currently more limited than our long-term target. Installation and updates STM32CubeMX2 does not self-update. Upgrades can require a reinstall, and parallel installations are not supported. We plan to deliver quarterly releases to expand device and middleware support, improve UX and performance, and progressively close these known gaps. For the most up to date list of known limitations, please refer to the online documentation portal. Additional resources Get started with STM32C5 MCU Download STM32CubeMX Video: Introduction to the STM32Cube ecosystem Video: [Getting started] STM32CubeMX First published on Mar 16, 2026

STM32Cube embedded software for STM32C5 series

STM32Cube embedded software for the STM32C5 series introduces an upgrade of drivers and tools to help you design faster, smaller, and more robust products. Core software stack STM32Cube for STM32C5 is built around: New software drivers with two levels of hardware abstraction: HAL2 (HAL v2.x) LL (Low‑Layer) APIs RTOS support Middleware components Utilities Part drivers / BSP This stack lets you: Leverage STM32 hardware features and performance with HAL2 to differentiate your product. Accelerate development with the new STM32 Example Library, giving quick access to hundreds of examples for your STM32 device. Reduce cost by reusing STM32Cube components free of charge under user‑friendly license terms. HAL2: next‑generation hardware abstraction layer While keeping the same programming model as STM32 HAL (HAL v1.x) for easy porting, the STM32 HAL2 driver brings the following enhancements: Lower footprint Improved intuitiveness and usability Finer service granularity Better integration with RTOS environments HAL APIs built on top of LL APIs, enabling faster optimization Enhanced quality and maintainability, with: Code developed in compliance with MISRA C®:2012 guidelines Elimination of possible runtime errors using Synopsys® Coverity® static analysis Code coverage validated on STM32 hardware with LDRA® dynamic analysis tools Improved reliability of generated code and easier code‑generation updates without requiring a full STM32CubeMX2 update, reducing the amount of re‑validation needed on your side Middleware offering The primary middleware stack includes: FreeRTOS kernel Eclipse USBX (RTOS agnostic) Usable in bare-metal and RTOS environments Both bare-metal and FreeRTOS examples available Eclipse FileX / LevelX (RTOS agnostic) Usable in bare-metal and RTOS environments Both bare-metal and FreeRTOS examples available LwIP TCP/IP stack Bare‑metal and FreeRTOS examples available STM32 Flexible Crypto Framework (STFCF)Provides access to multiple cryptographic services with reference implementations for common tasks: MbedTLS STCryptoLib, a software‑based crypto solution Direct use of hardware accelerators via HAL API Key Wrap Engine, implemented as a PSA driver to wrap, unwrap, share, and generate keys Custom alternatives OEM Root of Trust An MCUboot‑based secure boot and firmware update solution BSP and part drivers The BSP layer has been reworked into a new architecture of part drivers, making it easier to reuse software on customer boards and custom hardware. STM32Cube software examples and structure The STM32Cube Software Example structure has been redesigned for: Better readability and reuse Higher abstraction across STM32 boards and IDEs Key characteristics: Step‑by‑step sequences documented in a comprehensive README for each example STM32 hardware configurations accessible via STM32CubeMX2 Example projects available for: IAR Embedded Workbench® for Arm® CMake (for STM32CubeIDE for VS Code) Open CMSIS Pack csolution (for Arm® Keil® Studio or MDK µVision) All examples are easily accessible through the STM32 Example Library Documentation and SBOM A new HTML documentation set for STM32C5 embedded software is published online (browsable or downloadable). It: Clearly associates documentation versions with software versions Includes HAL/LL API references Documents STM32Cube Software Examples Provides migration guidelines for projects developed on HAL v1.x Automated, machine‑readable SBOMs are available in CycloneDX format. STM32 Package Creator and distribution model A new STM32 Package Creator (available on st.com) lets you: Build and download a custom STM32Cube Software Package based on HAL2 Select only the software features needed for your project Software components are: Designed with greater modularity Hosted in dedicated GitHub repositories for easy tracking of updates, bug fixes, and improvements Open to pull requests and issues, enabling user contributions and direct feedback Configurable software components are also provided as STM32Cube Packs within the STM32CubeMX2 configuration tool. Migration support from HAL v1.x For developers with existing projects: Detailed migration guidelines are provided. A migration script (available as an executable and as a Python script) helps port projects built on HAL v1.x to the new HAL2‑based STM32Cube ecosystem. Known limitations HAL/LL examples coverageSome STM32Cube Software Examples for HAL and LL may be missing for specific use cases. Middleware examples coverageOnly a limited number of examples are available for FileX, LevelX, USBX, and LwIP, and some use cases may not yet be covered. Missing .ioc2 filesCertain examples do not include an .ioc2 file, so their configuration cannot be opened in the STM32CubeMX2 tool. Open Bootloader middlewareThe Open Bootloader middleware is currently not available. Arm Keil uVision templateA template for Arm Keil µVision is not yet present in the STM32 Example Library.As a workaround, you can obtain it from the STM32Cube MCU package for STM32C5. Software package extraction on WindowsExtracting the software package using Windows “Extract all” can be very slow and may lead to errors.It is recommended to use 7‑Zip instead. HTML documentation downloadThere is no direct way to download the HTML online documentation.As a workaround, tools such as HTTrack can be used to mirror the site for offline access and browsing. Printing from HTML documentationThe “Print page” function of the HTML documentation does not generate a PDF in a company‑standard format. CMake availability for middleware examplesSome middleware STM32Cube Software Examples are not yet available in CMake format for use with STM32Cube for VS Code. All these limitations are planned to be addressed in a future release targeted for early Q3 2026. Additional resources STM32 Package creator: Build your own STM32CubeC5 software package GitHub for MCU packages Discover STM32CubeC5 Video: Introduction to the STM32Cube ecosystem Video: [Getting started] STM32Cube embedded software First published on Mar 16, 2026

STM32CubeIDE for Visual Studio Code

The March 2026 release of STM32CubeIDE for Visual Studio Code is a key part of the STM32C5 series launch and the wider evolution of the STM32Cube ecosystem. Together with the new STM32CubeMX2 configuration tool and the updated STM32CubeIDE and STM32CubeIDE for VS Code integrations, this release is designed to provide seamless development experience for the next generation of STM32 MCUs. ST thanks the developer community for their feedback and patience as the team continues to build tools for VS Code. Highlights of the March 2026 update STM32 View update: faster access to tools and resources in VS Code The latest STM32 View update introduces new shortcuts that help developers launch tools and find documentation more efficiently.  New shortcuts allow you to: Launch STM32CubeMX2Start STM32CubeMX2 directly from VS Code for faster project configuration. Import STM32Cube examplesBring STM32Cube example projects into VS Code in just a few clicks.Limitation: only single-core‑ STM32CubeIDE/Eclipse projects are supported. Convert STM32CubeIDE/Eclipse projectsConvert native STM32CubeIDE/Eclipse projects to CMake and import them into VS Code. Explore the STM32 MCU portfolioQuickly browse the STM32 MCU portfolio from within your development environment. Access the online example libraryOpen the new STM32 example library portal to discover and reuse ready-to‑-run‑ code.   VS Code documentation now available online The STM32 VS Code User Guide is now accessible online at STM32CubeIDE for Visual Studio Code. This update means developers can: Access the documentation without installing the tool Deep-link directly to specific chapters from other pages, emails, or support content Please note: the online documentation is still under development and will continue to be updated and expanded. Native macOS AArch64 support STM32 VS Code integration now offers native AArch64 support on macOS.The dependency on x86_64 binaries has been removed, so: Apple silicon users no longer need the Rosetta emulation layer Performance and responsiveness are improved when developing on M1/M2/M3‑based Macs Updated Bundle Manager GUI The Bundle Manager interface has been redesigned to provide a more intuitive, developer friendly experience. With the new GUI, developers can: Install and manage multiple tool versionsEasily add different versions of tools such as CMake, GCC, and SEGGER J‑LINK. Lock tool versions per projectEach project can pin the exact tool versions it requires, ensuring a reproducible and shareable tool environment across teams and machines. Toolchain updates The latest release brings significant improvements to both GCCbased and ‑Clangbased‑ toolchains for STM32 developers. GNU Tools for STM32 (GCC 14.3.1) Native AArch64 package for macOSFaster builds on Apple silicon thanks to native support (no Rosetta required). Newlib rebuilt with -O2Improved runtime performance from optimized C library builds. More details onlineFull release notes are available in the online documentation. ST Arm Clang (Clang 21.1.1) Better standards conformance and optimizationEnhanced code generation quality and language compliance. Improved modern C/C++ supportBetter support for C++20/23 and C23, along with upgraded diagnostics and static analysis. Updated C librariesIncludes Picolibc 1.8.10 and Newlib 4.5.0 for more robust embedded C support. Project conversion and import New tools make it easier to bring existing STM32 projects into VS Code by converting native STM32CubeIDE/Eclipse projects to CMake. These features enable developers to: Migrate projects from STM32CubeIDE/Eclipse to STM32CubeIDE for VS Code Import ST example projects delivered in STM32CubeIDE/Eclipse format directly into VS Code     Limitation:  multi-context projects (dual‑-core‑, TrustZone, etc.) and pre/post-build‑ steps are not currently supported. Debug enhancements RTOS debug views now display information in horizontal tables instead of vertical tree views, making task and resource data easier to scan and compare. This is the first major enhancement since the initial launch in May 2025. Developers who prefer the RTOS views from the open‑source mcu-debug extensions can continue to use them, as ST upstreams debug support for ST‑LINK and SEGGER DAPs into those projects. The Registers view now provides visualization of Cortex core registers, SysTick, NVIC, and more. Developers can also export register contents to XML for offline analysis, debugging, or documentation.   Your feedback is essential in shaping the future of STM32Cube for Visual Studio Code and helping us tailor it precisely to your requirements. We look forward to reading your ideas and questions on our community forum! Additional resources Get STM32CubeIDE for Visual Studio Code Video: Introduction to the STM32Cube ecosystem Video: [Getting started] STM32CubeIDE Video: Get started with STM32Cube for VS Code: from installation to debugging First published on Mar 16, 2026

Accelerating AI‑enhanced motor control with machine‑learning software pack

Motor-control software has been released to simplify enhancing drives with AI for optimization and predictive maintenance, ready to load on the EVLSPIN32G4-ACT evaluation board and start exploring. The FP-IND-MCAI1 function pack helps designers navigate the workflow and tools for implementing smart capabilities in industrial drives and servos, home appliances, robotics, and diverse types of actuators. The software includes a sample application to drive a low-voltage three-phase brushless motor with field-oriented control (FOC), HAL and board-specific drivers, and a machine-learning (ML) solution for motor-behavior classification. The ML model is preconfigured to identify normal, high-vibration, and unstable motor conditions. Providing a convenient hardware platform, the EVLSPIN32G4-ACT drives 3-phase brushless DC motors up to 250W and provides connections for a vibration-sensing module such as the STEVAL-C34KAT1 or STWIN.box multi-sensor kit. Users can parameterize and interact with the motor through the STM32 Motor-Control Software Development Kit (MCSDK) and customize the ML model using NanoEdge™ AI Studio to add their own classes. As a reference design, the EVLSPIN32G4-ACT features the STSPIN32G4 motor-drive system-in-package, which integrates an Arm® Cortex®-M4 microcontroller, half-bridge gate drivers, bootstrap diodes, and protection in a 9mm x 9mm outline. Combining the STSPIN32G4 with a MOSFET power stage, current-sense amplifiers, and a temperature sensor, the EVLSPIN32G4-ACT can handle FOC or 6-step control and three-shunt or single-shunt current sensing. Inputs allow speed and position feedback using digital Hall sensors or incremental quadrature encoders. The FP-IND-MCAI1 function pack is ready to download free of charge. The EVLSPIN32G4-ACT is available through distributors or from the eSTore for $178.80. ST is looking forward to meeting visitors and discussing motor control optimization and predictive maintenance with AI embedded in the driver at embedded world 2026 in Nuremberg, March 10-12. The ST booth is in Hall 4A, stand 148. For more information on ST’s presence at ew26, click here. Additional resources X-CUBE-MCSDK: STM32 Motor Control Software Development Kit (MCSDK) Product overview - X-CUBE-MCSDK Data brief - X-CUBE-MCSDK EVLSPIN32G4-ACT: STSPIN32G4 reference design for next generation smart actuators Unlock your full design potential with next-generation smart actuators - STMicroelectronics Video - EVLSPIN32G4-ACT Data brief - EVLSPIN32G4-ACT eStore - EVLSPIN32G4-ACT STEVAL-C34KAT1: Vibrometer and temperature sensor expansion kit Product overview - STEVAL-C34KAT1 Data brief - STEVAL-C34KAT1 eStore - STEVAL-C34KAT1 STEVAL-STWINBX1 (STWIN.box):  SensorTile Wireless Industrial Node Development Kit Data brief - STEVAL-STWINBX1 eStore - STEVAL-STWINBX1 First published on Mar 09, 2026

STM32U3B5/U3C5: bringing high-performance DSP & edge AI to ultralow power designs

Built on the Arm® Cortex®‑M33 core, the STM32U3B5/U3C5 MCUs combine up to 2 Mbytes of dual‑bank flash memory with 640 Kbytes of RAM and are available in packages from 48 to 144 pins (UFQFPN, WLCSP, LQFP, and UFBGA). The lines introduce a hardware signal processor (HSP) to the STM32U3 portfolio, offloading complex DSP and edge‑AI workloads and improving performance, efficiency, and security, all while remaining optimized for compact, battery‑powered devices. To support evaluation and rapid prototyping, the new NUCLEO‑U3C5ZI‑Q Nucleo board is also available. 1. High‑performance DSP and what this means for you: Much faster DSP execution compared to Cortex®-M33 alone Smoother real‑time analytics Higher sampling rates More CPU headroom for your application logic Key improvements Up to 12× faster DSP workloads (vs Cortex‑M33 alone) Around 3× boost in overall DSP performance (vs Cortex‑M55) Best‑in‑class FIR/RFFT acceleration Significantly better DSP power efficiency while staying ultra‑low‑power 2. Edge AI, now more efficient By accelerating key DSP operations used in optimized AI models, HSP helps make edge AI faster and more energy‑efficient. Benefits Faster local intelligence without increasing power budget More responsive models for sensing, detection, and classification Better support for continuous, battery‑powered AI scenarios Key improvements 4-6× faster NanoEdge AI models vs. the same models running on a Cortex®-M33 without HSP Up to 2× lower energy for AI workloads CNNs optimized with STM32Cube AI Studio accelerated with x3 to x5 speed‑ups depending on the framework 3. Easier migration, same software flow You get higher performance without rewriting everything: Same CMSIS‑DSP API for code reuse HSP supported across the STM32 AI software ecosystem Firmware reuse across the STM32U3 family 4. Robust security for connected devices Designed for sensitive and mission‑critical applications: PSA Certified L3 & SESIP3 targets Advanced, ready-to-use security mechanisms for a simplified approach to implementing security: Ready‑to‑use security mechanisms Key hardware protection provided by the couple and chaining bridge (CCB) HAL Ensures product authenticity with in-factory provisioned attestation Side‑channel‑resistant crypto engine   Discover this new line of products here. First published on Mar 4, 2026

ST launches dedicated resource hub to help developers navigate the EU Cyber Resilience Act (CRA)

ST's new CRA webpage helps you understand your compliance obligations and how ST's products and expertise can support your journey.  If you're designing products with digital elements for the European market, the EU Cyber Resilience Act (CRA) is already on your radar. With reporting obligations starting September 11, 2026, and full compliance enforcement from December 11, 2027, the clock is ticking for manufacturers to get their processes in order.  To help you get ready, ST has launched a CRA resource hub designed specifically for developers and product teams.  What obligations the CRA brings and how ST helps you address them  The hub breaks down the key obligations you must address when shipping products with digital elements:  Secure by design: products must be designed with security from the outset, with minimal cybersecurity vulnerabilities  Conformity assessment: products must be assessed against essential requirements through self or third-party  Vulnerability handling: process must be in place to handle vulnerabilities and report actively exploited vulnerabilities   Longterm maintenance: support must be provided for at least 5 years after the last sale with security updates for minimum 10 years    The page explains the principles of how ST helps you meet these requirements.  How ST is preparing   ST is monitoring and, where appropriate, adapting our product development and life-cycle processes in alignment with the principles of the CRA.  As the CRA’s harmonized standards continue to evolve, we are closely following developments and actively participating in standardizations and industry working groups to align our approach with the evolving regulatory framework.  This strategy builds upon ST’s longstanding security expertise, established certifications, and proven vulnerability management processes.  What about RED?  The page also addresses the EU Radio Equipment Directive (RED), which has overlapping cybersecurity requirements for radio-enabled devices and has been in force since August 2025.  What this means for you as a developer  Understand what CRA will require for your workflows  Access materials that help you understand how ST products and practices will help you meet the requirements  Additional resources  ST CRA webpage  Navigate new EU security regulations with STM32 wireless solutions – On-demand webinar   Deep dive on CRA – ST Community Wiki  New IoT security standards: Get ready with a certified microcontroller and root-of-trust - Whitepaper  First published on Mar 04, 2026

Tiny motion sensor boosts comfort and precision in wearable and implantable medical applications

MIS2DU12 MEMS accelerometer combines ultra-low power, signal processing, and an ultra-low profile suitable for wearable and implantable medical applications. Produced using biocompatible materials and manufacturing processes, the MIS2DU12 has a 20nA power-down and sub-1µA active mode to extend the operating envelope of implantables such as cardiac monitors and pacemakers. At only 0.74mm high, and 2mm x 2mm, it enables skin patches to become extremely slim, lightweight, and comfortable to wear. In skin patches such as glucose monitors and other bio-parameter sensors, the MIS2DU12’s ensures precision even during macroscopic motion and environmental stress. The applications benefit from high micro-motion sensitivity, power efficiency. The dedicated internal engine for motion processing detects free-fall, wake-up, single/double-tap, activity/inactivity, and calculates 6D/4D orientation. There are also built-in self-test and an embedded temperature sensor. With integrated motion processing for event detection and wake-up, the MIS2DU12 contains an anti-alias filter to maximize output-data quality. By removing out-of-band vibration sources, this filter offloads the main application processor to help cut system power consumption. The sensor draws just 0.47μA in ultra-low-power active mode with 1.6Hz output data rate, and 5.6µA in normal operation with the anti-alias filter enabled. The MIS2DU12 has user-selectable full scales of ±2g/±4g/±8g/±16g, output data rates from 1.6Hz to 800Hz, and operates over the extended temperature range from -40°C to +85°C. An integrated 128-level FIFO buffer provides generous data storage and extra flexibility to save system power consumption. For rapid evaluation, the STEVAL-MKI255A adapter board contains a MIS2DU12 sensor and has a standard DIL24 pin arrangement for use with the STEVAL-MKI109D evaluation board. The board includes a high-performance 32-bit microcontroller and is ready to use with ST’s MEMS Studio GUI. The MIS2DU12 is in production in the 2.0mm x 2.0mm x 0.74mm plastic land grid array (LGA) package and available by the end of H1 2026 from $9 for orders of 1000 pieces. An evaluation board, the STEVAL-MKI109D, is also available. For more information visit Ultralow-power accelerometer with antialiasing and motion detection. ST’s new medical motion sensor will be demonstrated at Embedded World 2026, March 10-12, Nuremberg, Germany (Hall 4A, stand 148) Additional resource Presentation - MIS2DU12 - Ultra-low-power accelerometer for next-generation medical devices First published on Feb 26, 2026