LSM6DS33 => Fifo continous mode bad time values
Hello everyone,
I've problem with using Continous Fifo mode. During data processing I get periodically strange values in timestamp. In table below is shown configuration whitch I use.I use interrupt on fifo treshold on int 1 pin to start read fifo (procedure below). Can someone guide me how to improve the reliability of both gyroscope and accelerometer (mainly gyroscope). I need to calculate rotation of sensor attached to mechanical arm.(I know my configuration isn't perfect for reliability, but for now I tried to use fifo correctly).NameRejestr No.ValueDescription
FUNC_CFG_ACCESS0x01h0x00hNo embedded functions
FIFO_CTRL10x06h0x7FhFIFO threshold level = 127
FIFO_CTRL20x07h0x80hEnable timestamp as 3rd FIFO data set
FIFO_CTRL30x08H0x09hGyro/Accelerometer FIFO no decimation
FIFO_CTRL4
0x09h
0x08hTime
FIFO
n
o decimation
FIFO_CTRL50x0Ah0x0EhFIFO ODR =12.5Hz, Continuous mode.
ORIENT_CFG_G0x0Bh0x00h
INT1_CTRL0x0Dh0x08hFIFO threshold interrupt on INT1 pad
INT2_CTRL0x0Eh0x00h
CTRL3_C0x12h0x44hBlock Data Update Enable,
Interrupt output pads active high, push-pull mode, Register address automatically incremented,data LSB @ lower address;CTRL4_C0x13h0x08hbandwidth determined by ODR selection,
Data-ready mask enable.CTRL5_C0x14h0x00hNo rounding,
No self testCTRL6_C0x15h
0x00h
High-performance operating mode enable for accelerometer
CTRL7_G 0x16h
0x00h
High-performance operating mode
en
able for gyro
CTRL8_XL0x17h0xE4hAccelerometer low-pass filter LPF2 disable,
Accelerometer slope filterCTRL9_XL0x18h0x38hAccelerometr OX,OY,OZ axis enebled
CTRL10_C0x19h
0x38h
Gyroscope OX,OY,OZ axis enabled
TAP_CFG0x58h0x91hTimestamp count enable,
Enable accelerometer HP and LPF2 filters,Latched InterruptWAKE_UP_DUR0x5Ch0x00hTimestamp register resolution setting 1LSB = 6.4 ms;
CTRL1_XL0x10h0x17h
Accelerometer ODR =12.5 Hz, Accelerometer full-scale selection=16g,
Anti-aliasing filter bandwidth selection f=50Hz,CTRL2_G 0x11h0x1Ch
Gyroscope ODR =
12.5 Hz,
Gyroscope
full-scale selection= 2000deg/s,
Anti-aliasing filter bandwidth selection f=50Hz,
When interrupt occurs I read registers 0x3Ah and 0x3Bh, and combine them into number of unread words.
Then I use while loop to read Fifo data as below.
while((NoData>9)||(!FifoEmpty)){
//Discard
unread words if doesn't start from Fifopattern=0
while(FifoPattern!=0){ C=i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3C); D=i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3D); FifoPattern=(D<<8) | C;if(FifoPattern!=0){
FiFoL=(i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3E)); FiFoH=(i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3F)); }}//Read whole fifopattern (form 0 to 8)for(j=0;j<9;j++){ C=i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3C); D=i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3D); FifoPattern=(D<<8)+C;FiFoL=(i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3E));
FiFoH=(i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3F)); FiFo=(FiFoH<<8)+FiFoL;switch(FifoPattern){
case 0: { XGyro=FiFo; break;} case 1: { YGyro=FiFo; break;} case 2: { ZGyro=FiFo; break;} case 3: { XAkcel=FiFo; break;} case 4: { YAkcel=FiFo; break;} case 5: { ZAkcel=FiFo; break;} case 6: { Time_0=FiFo; break;} case 7: { Time_1=FiFo; break;} case 8: { Time_2=FiFo; break;}}}//Processing Data
Time = ((((Time_0 & 0xFFFFFF) << 8)) + ((Time_1 & 0xFF00)>>8));dt=(Time-Time2)*WspTime;
Time2=Time;
//If is nessesary to reset Timestamp
if((Time==0xFFFFFF)&&(WspTime==0.000025)){ i2c_Write(I2Cx, I2C_LSM6DS33_Write, 0x42,0xAA); Time2=0;}//Sensitivity G=70 mdps/LSB
dalfa=((XGyro-XOG)*dt*SensitivityG/1000); //[deg]dbeta=((YGyro-YOG)*dt*SensitivityG/1000);dgamma=((ZGyro-ZOG)*dt*SensitivityG/1000);alfa=alfa+(dalfa);beta=beta+(dbeta);gamma=gamma+(dgamma);//Sensitivity A=0.488
mg
/LSB
dSX=(0.5*(XAkcel-XOA)*SensitivityA*dt*dt*9.81/1000);
dSY=(0.5*(YAkcel-YOA)*SensitivityA*dt*dt*9.81/1000);dSz=(0.5*(ZAkcel-ZOA)*SensitivityA*dt*dt*9.81/1000);SX=SX+dSX; //[mm]
SY=SY+dSY;SZ=SZ+dSZ;A=i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3A);
B=i2c_Read(I2Cx, I2C_LSM6DS33_Address, 0x3B);NoData
=((B&0x0F)<<8)+A;FifoFull=((B&0x20)>>5);FifoTresh=((B&0x80)>>7);FifoOverRun=((B&0x40)>>6);FifoEmpty=((B&0x10)>>4);}
Thanks for any help or guidance.