Question
[LSM6DSOXTR] Bias drift
Hello!
I took two attemps and recorded measurements in steady state (2 and 3 hours) that i want share.
Config:
G/XL FS: default
ODR 104Hz
Sensor data polled at rate ~ 90Hz
Some standby/wakeup stuff:
TAP_CFG0 (56h) = b0101.0001
TAP_CFG2 (57h) = b1000.0000
WAKE_UP_DUR (5Ch) = b0100.0000
WAKE_UP_THS (5Bh) = b0000.0001
MD1_CFG (5Eh) = b0010.0000
Can the bias drift be explained somehow?
Many thanks
Can the bias drift be explained somehow?
Many thanks