Question
MotionEC Update Rate
I'm using an LSM303AGR to create a compass using the MotionEC library for calculating quaternions.
Since the ODR of the magnetometer inside the LSM303AGR is 20Hz while the ODR of the accelerometer is 25Hz with which frequency and with which data is it better to call the MotionEC_Run function?