Spruce -SolidDigi STM32 Arduino Compatible Board With LCD
Spruce -SolidDigi STM32 Arduino Compatible Board With LCD
Spruce -SolidDigi STM32 ARM cortex board can be used with
http://www.cutedigi.com/product_info.php?products_id=4408
and is compatible withhttp://www.cutedigi.com/product_info.php?products_id=4407
.It can be used in GCC+Eclipse+openocd+openJtag and Arduino enviroment!
Spruce has Arduino compatible shield pins, all the Arduino shields can be used on SolidDigi STM32 cortex board. Arduino similar IDE can be used to download Arduino code to Spruce board.
Spruce Hardware Resources:
Including 2.4'' TFT LCD Touchscreen,
http://www.soliddigi.com/download/showdownload.php?lang=en&id=51
CPU: STM32F103VET6, TQFP 100 pins FLASH£º512K BYTES, SRAM:64KBYTES
1 JTAG debug interface
1 power LED indicattor (Green), 1 status LED (Blue)
1 RS232 port, Need crossover cable to talk to PC
Support 3 pin ISP
1 USB2.0 SLAVE port
1 Micro SD(TF) slot, uses SDIO
1 2.4 inch TFT (240X320 (touch screen) ), use FSMC 16 bits interface to control
1 SPI interfaced AT45DB161D(2M BYTES) serial FLASH
1 functional botton
1 RTC battery socket
1 RJ45 Ethernet port
All unused GPIO pins are connected to external headers.
Arduino IDE Enviroment
In Arduino IDE enviroment, it is fully compatible with maple, and all arduino shield. The bootloader is flashed through RS232 port, and the arduino program is downloaded frm USB port. The driver of the USB port can be found at the maple IDE, which can be downloaded from:
http://www.soliddigi.com/pub/SOLID_STM32/Tools/Solid-ide-0.0.11-windowsxp32.7z
Download:
- :
http://www.soliddigi.com/pub/SOLID_STM32/Tools/Solid-ide-0.0.11-windowsxp32.7z
: http://www.soliddigi.com/pub/SOLID_STM32/Tools/Solid-ide-0.0.11-windowsxp32.7z
IDE and bootloader source files:
GCC+Eclipse+OpenOCD+OpenJTAG
Spruce also supports development using GCC+Eclipse+OpenOCD+OpenJTAG.
Download:
- :
http://www.soliddigi.com/pub/SOLID_STM32/Tools/eclipse/Eclipse.rar
:http://www.soliddigi.com/download/showdownload.php?id=49&lang=en
:http://www.soliddigi.com/download/showdownload.php?id=49&lang=en
http://www.soliddigi.com/download/showdownload.php?id=50&lang=en
:http://www.soliddigi.com/download/showdownload.php?id=50&lang=en