The Angle(Quaternion) moves more (2 times or 3 times) when using MotionFX
When I use MotionFX, Quaternion seems to be moving more.
So when I multiple 2 or 3 on Gyro output, It moves well.
But when I move fast, It moves more and it returns to its correct place.
I attach my code. (multiple 2 on gyro output)
Gyro, Accel, Mag output
void Sensor_GetRawData(Sensor_StateTypeDef *handle)
{
Sensor_StateTypeDef *ctx = (Sensor_StateTypeDef *)handle;
Type3Axis16bit_U raw_data_tmp;
Sensor_IO_SPI_CS_Enable(ctx);
Sensor_IO_SPI_Read(ctx,ctx->RegRX, raw_data_tmp.u8bit,6);
Sensor_IO_SPI_CS_Disable(ctx);
/* int32_t save*/
ctx->pDataRaw->AXIS_X = ( int32_t )(raw_data_tmp.i16bit[0] * ctx->sensitivity);
ctx->pDataRaw->AXIS_Y = ( int32_t )(raw_data_tmp.i16bit[1] * ctx->sensitivity);
ctx->pDataRaw->AXIS_Z = ( int32_t )(raw_data_tmp.i16bit[2] * ctx->sensitivity);
}Gyro Sensitivity : 70
Accel Sensitivity : 0.244
Mag Sensitivity : 1.5
I checked correct setting value.
Below, MotionFX function
deltatime : 0.01 (So I ran MotionFX Run function every 10ms.
void MotionFX_manager_init()
{
char LibVersion[36];
MotionFX_initialize();
MotionFX_GetLibVersion(LibVersion);
//ST MotionFX Engine Initializations
ipKnobs = &iKnobs;
MotionFX_getKnobs(ipKnobs);
ipKnobs->gbias_acc_th_sc_6X = GBIAS_ACC_TH_SC_6X;
ipKnobs->gbias_gyro_th_sc_6X = GBIAS_GYRO_TH_SC_6X;
ipKnobs->gbias_mag_th_sc_6X = GBIAS_MAG_TH_SC_6X;
ipKnobs->gbias_acc_th_sc_9X = GBIAS_ACC_TH_SC_9X;
ipKnobs->gbias_gyro_th_sc_9X = GBIAS_GYRO_TH_SC_9X;
ipKnobs->gbias_mag_th_sc_9X = GBIAS_MAG_TH_SC_9X;
ipKnobs->acc_orientation[0] ='w';
ipKnobs->acc_orientation[1] ='s';
ipKnobs->acc_orientation[2] ='u';
ipKnobs->gyro_orientation[0] = 'w';
ipKnobs->gyro_orientation[1] = 's';
ipKnobs->gyro_orientation[2] = 'u';
ipKnobs->mag_orientation[0] = 's';
ipKnobs->mag_orientation[1] = 'w';
ipKnobs->mag_orientation[2] = 'u';
ipKnobs->output_type = MFX_ENGINE_OUTPUT_ENU;
ipKnobs->LMode = 2;
ipKnobs->modx = 1;
MotionFX_setKnobs(ipKnobs);
MotionFX_enable_6X(MFX_ENGINE_DISABLE);
MotionFX_enable_9X(MFX_ENGINE_ENABLE);
discardedCount = 0;
}
void MotionFX_manager_run(T_SensorsData SensorData)
{
uint8_t Rbuffer[100];
iDataIN.gyro[0] = SensorData.gyro.AXIS_X * FROM_MDPS_TO_DPS;
iDataIN.gyro[1] = SensorData.gyro.AXIS_Y * FROM_MDPS_TO_DPS;
iDataIN.gyro[2] = SensorData.gyro.AXIS_Z * FROM_MDPS_TO_DPS;
iDataIN.acc[0] = SensorData.acc.AXIS_X * FROM_MGASS_TO_GAUSS;
iDataIN.acc[1] = SensorData.acc.AXIS_Y * FROM_MGASS_TO_GAUSS;
iDataIN.acc[2] = SensorData.acc.AXIS_Z * FROM_MGASS_TO_GAUSS;
iDataIN.mag[0] = (SensorData.mag.AXIS_X - MAG_Offset.AXIS_X) * FROM_MGAUSS_TO_UT50;
iDataIN.mag[1] = (SensorData.mag.AXIS_Y - MAG_Offset.AXIS_Y) * FROM_MGAUSS_TO_UT50;
iDataIN.mag[2] = (SensorData.mag.AXIS_Z - MAG_Offset.AXIS_Z) * FROM_MGAUSS_TO_UT50;
MotionFX_propagate(&iDataOUT, &iDataIN, MOTIONFX_ENGINE_DELTATIME);
MotionFX_update(&iDataOUT, &iDataIN, MOTIONFX_ENGINE_DELTATIME, NULL);
}