www.st.com
Discover how the AlgoBuilder platform streamlines algorithm development for STM32 microcontroller and sensor applications (1-hour webinar)

During this one-hour webinar (27th February 2019) we will introduce ST AlgoBuilder, a graphical design interface for sensor-based algorithm development that leverages ST´s latest products and development platforms.
Algobuilder enables fast prototyping of applications for STM32 microcontrollers and sensors, including already-existing algorithms (i.e. sensor fusion or pedometer), user-defined data processing blocks, and additional functionalities.
The tool also eases the process of implementing proof-of-concept using a graphical interface, eliminating the need to write a single line of code. The platform reuses previously-defined blocks, combines multiple designs within a single project, and visualizes data through the Unicleo-GUI in real time using plot and display.
AlgoBuilder allows simple graphical design of algorithms (drag and drop, connect, set properties, build, upload), seamless C code generation from the graphical design, and simulation display through the Unicleo-GUI.
Agenda:
- Overview of ST's MEMS and Sensors product portfolio
- Available hardware development platforms
- Sensor-based expansion software package for STM32Cube
- A deep dive into the ST AlgoBuilder platform
- Application examples
- Take-aways
There is no charge to participate to this event.
Register Now: https://www.st.com/content/st_com/en/about/events/events.html/st-algobuilder-webinar-2019.html