Thanks for ur support. 1.I've tried rebooting the PC before running the RVD and the same problem still occurs. 2.The second option is how do i run armcc from command line? Pls advise. Rgrds, ongth60
Ive got the below: Microsoft Windows XP [Version 5.1.2600] (C) Copyright 1985-2001 Microsoft Corp. C:\Documents and Settings\Jim>armcc ARM/Thumb C/C++ Compiler, RVCT2.0.1 [Build 313] for ST [basic for ARM7] Usage: armcc [options] file1 file2 ... filen Main options: --arm Generate ARM code --thumb Generate Thumb code --c90 Switch to C mode (default for .c files) -O0 Minimum optimization -O1 Restricted optimization for debugging -O2 Maximum optimization -Ospace Optimize for codesize -Otime Optimize for maximum performance --cpu Select CPU to generate code for (eg. ARM9E/ARM10E) -o Name the final output file of the compilation -c Compile only, do not link --asm Output assembly code as well as object code -S Output assembly code instead of object code -fs Interleave source with disassembly (use with -asm or -S) -E Preprocess the C source code only -D Define on entry to the compiler -g Generate tables for high-level debugging -I Include on the #include search path For support please contact your tools supplier Software supplied by: ARM Limited License is dongled to RVI-ME C:\Documents and Settings\Jim> Err, what is the command syntax to connect RVI-ME via DOS? rgrds, ongth60
I've tried the autoconfigure scan chain Respond was: Error:Auto configure failed. Check the RVI connection with the target or try using a lower fixed frequency. rgrds, ongth60