Question
Can you propose me the alternative part of IGBT similar spec follow this table below?
I need to use IGBT for my new design. Can you propose me the alternative part of IGBT similar spec follow this table but surface mount?
| Voltage - Collector Emitter Breakdown | 600 V |
| Current - Collector (Ic) | 23 A |
| Current - Collector Pulsed | 92 A |
| Vce(on) (Max) @ Vge, Ic | 2.6V @ 15V, 12A |
| Power | 75 W |
| Switching Energy | 115µJ (on), 135µJ (off) |
| Td (on/off) @ 25°C | 17ns/60ns |
| Operating Temperature | -55°C to 150°C |