Skip to main content
Visitor II
May 3, 2008
Question

!!!! Ethernet Minimodule with ARM9 STR912 Microcontroller !!!!

  • May 3, 2008
  • 2 replies
  • 747 views
Posted on May 03, 2008 at 08:42

!!!! Ethernet Minimodule with ARM9 STR912 Microcontroller !!!!

    This topic has been closed for replies.

    2 replies

    okuliczAuthor
    Visitor II
    May 17, 2011
    Posted on May 17, 2011 at 09:50

    Quote:

    On 08-03-2008 at 21:53, Anonymous wrote:

    0690X00000603HOQAY.jpg

    MMstr912 minimodule

    * Complete, ready to use system based on ARM9 STR912 microcontroller

    * STR912 - ARM966E RISC core, up to 96MHz with Ethernet controller

    * Ethernet PHY STE100P

    * Onboard 8MB serial Flash memory

    * 61 I/O pins

    * Onboard 25MHz crystal

    * Onboard 32kHz for RTC

    * Onboard 1.8V voltage regulator for core

    * Requires single power supply 3.3V

    * LED diodes for status indication

    * 2 x 40 terminals with 0.1'' (2.54 mm) pith, fitting every prototype board

    * Place for battery socket for RTC and RAM backup

    * Small dimensions: 36mm x 56mm

    * Available evaluation board and sample software

    http://www.propox.com/products/t_163.html?lang=en

    :o :o :o :o

    okuliczAuthor
    Visitor II
    May 17, 2011
    Posted on May 17, 2011 at 09:50

    0690X00000603HnQAI.jpg

    MMstr912 minimodule

    * Complete, ready to use system based on ARM9 STR912 microcontroller

    * STR912 - ARM966E RISC core, up to 96MHz with Ethernet controller

    * Ethernet PHY STE100P

    * Onboard 8MB serial Flash memory

    * 61 I/O pins

    * Onboard 25MHz crystal

    * Onboard 32kHz for RTC

    * Onboard 1.8V voltage regulator for core

    * Requires single power supply 3.3V

    * LED diodes for status indication

    * 2 x 40 terminals with 0.1'' (2.54 mm) pith, fitting every prototype board

    * Place for battery socket for RTC and RAM backup

    * Small dimensions: 36mm x 56mm

    * Available evaluation board and sample software

    http://www.propox.com/products/t_163.html?lang=en

    :o :o :o :o

    [ This message was edited by: okulicz.andrzej on 03-05-2008 12:13 ]