Good morning , I would like to know if it is possible to extract the schematic/ BRD of this component in order to speed my design? Thanks a lot for your help, Kindly, Mailys
As you can see in the picture, I don't the ability to extract with PSpice, furthermore when I save it as .PRJ, after downloading Orcad, if I try to open the .PRJ there is nothing but a text file inside.
Text as below of the Prj file :
<eDesignStudio Description="" ver="2" app="dcdc">
<specification ver="1" designState="true" filterByIC="true">
<ic ver="1" partNumber="L5963DN-EHX" key="L5963DN-EHX:buck"/>
<ioSpec ver="2" vinMin="14" vinMax="15" vOut="12" vOut_ripple="2" iOut="1">
<output vOut="12" iOut="1" vOut_ripple="2"/>
<output vOut="3.3" iOut="0.15" vOut_ripple="2"/>
</ioSpec>
<icFeatures/>
</specification>
<design type="L5963" ver="1.0">
<DesignSpecs fswSelection="0" workingMode="0" fswDivisionFactor="1">
<Section fsw="NaN" ILRipplePerc="NaN" bandwidth="NaN"/>
<Section fsw="NaN" ILRipplePerc="NaN" bandwidth="NaN"/>
</DesignSpecs>
<SwitchingSection>
<Section>
<Inductor ver="3" refName="L" PartNumber="ELLCTV330M" Manufacturer="Panasonic" Value="0.000033" DCR="0.05" Isat="2.2" Irms="2.2" MountType="Surface Mount"/>
</Section>
<Section>
<Inductor ver="3" refName="L" PartNumber="RFS1317-274KL" Manufacturer="Coilcraft" Value="0.00027" DCR="0.2367" Isat="2.2" Irms="2.05" MountType="Through Hole"/>
</Section>
</SwitchingSection>
<OutputStage>
<Output>
<Capacitor ver="5" refName="Cout" PartNumber="C1608X5R1C684M" Manufacturer="TDK" Value="6.8e-7" Type="Ceramic" SubType="MLCC" VoltageRating="16" ACCurrentRating="2" ESR_min="0.008" ESR_max="0.04" Tolerance="20" Package="" MountType="Surface Mount" maxValueChangeRatio="0.5" numParCap="1"/>
</Output>
<Output>
<Capacitor ver="5" refName="Cout" PartNumber="C1005X5R0J684M" Manufacturer="TDK" Value="6.8e-7" Type="Ceramic" SubType="MLCC" VoltageRating="6.3" ACCurrentRating="0.5" ESR_min="0.006" ESR_max="0.036" Tolerance="20" Package="" MountType="Surface Mount" maxValueChangeRatio="0.5" numParCap="1"/>
</Output>
</OutputStage>
</design>
<schematic><![CDATA[assets/schematics/buck/L5963_schema.swf?IC=L5963DN-EHX&cin1=e&cin2=e&ldo=false]]></schematic>
</eDesignStudio>