Skip to main content
Visitor II
April 1, 2008
Question

Minimodule with STR751FR2 ARM microcontroller

  • April 1, 2008
  • 1 reply
  • 672 views
Posted on April 01, 2008 at 19:07

Minimodule with STR751FR2 ARM microcontroller

    This topic has been closed for replies.

    1 reply

    okuliczAuthor
    Visitor II
    April 1, 2008
    Posted on April 01, 2008 at 19:07

    MMstr75xFR minimodule

    * Complete, ready to use microprocessor system

    * Fast ARM microcontroller STR751FR with up to 54 DMIPS throughput

    * SerialFlash memory 64Mb (8MB)

    * Reliable reset circuit

    * Built-in system generator 8MHz

    * Built-in 768kHz crystal resonator for RTC

    * Built-in voltage regulator 3.3V 400mA

    * Module supply voltage: 3.3V or 3.8 - 16V

    * 2 x 26 terminals with 0.1'' (2.54mm) pitch fitting prototype board

    * Small dimensions: 5mm x 5mm

    * Available evaluation board and sample applications

    STR751FR microcontroller

    * 32-bit ARM7TDMI-S core

    * 60 MHz, 54 DMIPS

    * From 64 to 256kB in system programmable flash memory

    * 16kB data flash memory

    * 16kB SRAM memory

    * 3 synchronizable timers each with up to 2 input captures and 2 output compare/PWMs

    * 16-bit 6-channel synchronizable PWM timer

    * 16-bit watchdog timers

    * I2C interface

    * 2 SSP interfaces (SPI or SSI) up to 16 Mb/s

    * 3 HiSpeed UARTs with Modem/LIN capability

    * 1 USB full-speed 12 Mb/s interface with 8configurable endpoint sizes

    * Real Time Clock

    * 10-bit, 3.75 us A/D converters (11-channel)

    * Up to 38 I/Os

    * Nested interrupt controller with 32 vectors

    * Slow, WFI, Stop and Standby modes

    * 4-to-8 MHz quartz oscillator

    * Internal 5 MHz RC

    * PLL for CPU clock

    * 2.0 to 3.6 V application supply

    * JTAG interfaces

    0690X00000602elQAA.jpg

    http://www.propox.com

    :o :o :o :o :o :o :o :o

    [ This message was edited by: okulicz.andrzej on 01-04-2008 22:39 ]

    ________________

    Attachments :

    MMstr75xFR_en.pdf : https://st--c.eu10.content.force.com/sfc/dist/version/download/?oid=00Db0000000YtG6&ids=0680X000006HtKR&d=%2Fa%2F0X0000000aLd%2FoW_USSyfGP2lXYhK15J_DzVGlvuLCB69RYN69Kiizoc&asPdf=false