Compile Errors Importing X-CUBE-NFC5 package
Hello,
I am attempting to integrate the X-CUBE-NFC5 package with an existing project using a STM32F469II MCU and IAR. I have imported and setup the directories exactly as the example project , excluding the application files; however, I am receiving a significant amount of errors and I am at a loss on how to resolve the issues. I was able to successfully build the example project provided with the package for the STM32F401RE-Nucleo board.
The main issue is with the rfalIsoDepInfo struct and the rfalBitRate enum in "rfal_isoDep.h"
/*! RFAL Bit rates */
typedef enum {
RFAL_BR_106 = 0, /*!< Bit Rate 106 kbit/s (fc/128) */
RFAL_BR_212 = 1, /*!< Bit Rate 212 kbit/s (fc/64) */
RFAL_BR_424 = 2, /*!< Bit Rate 424 kbit/s (fc/32) */
RFAL_BR_848 = 3, /*!< Bit Rate 848 kbit/s (fc/16) */
RFAL_BR_1695 = 4, /*!< Bit Rate 1695 kbit/s (fc/8) */
RFAL_BR_3390 = 5, /*!< Bit Rate 3390 kbit/s (fc/4) */
RFAL_BR_6780 = 6, /*!< Bit Rate 6780 kbit/s (fc/2) */
RFAL_BR_52p97 = 0xEB, /*!< Bit Rate 52.97 kbit/s (fc/256) Fast Mode VICC->VCD */
RFAL_BR_26p48 = 0xEC, /*!< Bit Rate 26,48 kbit/s (fc/512) NFCV VICC->VCD & VCD->VICC 1of4 */
RFAL_BR_1p66 = 0xED, /*!< Bit Rate 1,66 kbit/s (fc/8192) NFCV VCD->VICC 1of256 */
RFAL_BR_KEEP = 0xFF /*!< Value indicating to keep the same previous bit rate */
} rfalBitRate;
typedef struct {
uint8_t FWI; /*!< Frame Waiting Integer */
uint32_t FWT; /*!< Frame Waiting Time (1/fc) */
uint32_t dFWT; /*!< Delta Frame Waiting Time (1/fc) */
uint32_t SFGI; /*!< Start-up Frame Guard time Integer */
uint32_t SFGT; /*!< Start-up Frame Guard Time (ms) */
uint8_t FSxI; /*!< Frame Size Device/Card Integer (FSDI or FSCI) */
uint16_t FSx; /*!< Frame Size Device/Card (FSD or FSC) */
uint32_t MBL; /*!< Maximum Buffer Length (optional for NFC-B) */
rfalBitRate DSI; ///////// First error here
rfalBitRate DRI; /*!< Bit Rate coding from Poller (PCD) to Listener (PICC) */
uint8_t DID; /*!< Device ID */
uint8_t ***; /*!< Node ADdress */
bool supDID; /*!< DID supported flag */
bool supNAD; /*!< *** supported flag */
bool supAdFt; /*!< Advanced Features supported flag */
} rfalIsoDepInfo;Here are the compile errors in question. Path names are edited for brevity and privacy.
Error[Pe018]: expected a ")" D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_isoDep.h 278
Error[Pe079]: expected a type specifier D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_isoDep.h 278
Error[Pe168]: a function type is not allowed here D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_isoDep.h 278
Error[Pe079]: expected a type specifier D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_isoDep.h 695
Error[Pe090]: function returning function is not allowed D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_isoDep.h 695
Error[Pe079]: expected a type specifier D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_isoDep.h 728
Error[Pe090]: function returning function is not allowed D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_isoDep.h 728
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1184
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1311
Error[Pe079]: expected a type specifier D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1786
Error[Pe090]: function returning function is not allowed D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1786
Error[Pe141]: unnamed prototyped parameters not allowed when body is present D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1786
Error[Pe042]: operand types are incompatible ("DSI_TypeDef *" and "enum #139") D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1792
Error[Pe031]: expression must have integral type D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1801
Error[Pe079]: expected a type specifier D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1818
Error[Pe090]: function returning function is not allowed D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1818
Error[Pe141]: unnamed prototyped parameters not allowed when body is present D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1818
Error[Pe042]: operand types are incompatible ("DSI_TypeDef *" and "enum #139") D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1825
Error[Pe031]: expression must have integral type D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1834
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1916
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1936
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1972
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1977
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1983
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 1987
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 2036
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 2042
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 2074
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_isoDep.c 2087
Error[Pe018]: expected a ")" D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_nfcDep.h 315
Error[Pe079]: expected a type specifier D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_nfcDep.h 315
Error[Pe168]: a function type is not allowed here D:\Project_Dir\Middlewares\ST\rfal\Inc\rfal_nfcDep.h 315
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 1846
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2161
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2169
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2169
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2203
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2222
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2225
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2238
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2240
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2328
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2402
Error[Pe134]: expected a field name D:\Project_Dir\Middlewares\ST\rfal\Src\rfal_nfcDep.c 2406 Any help would greatly be appreciated.