what is the expected Output at PAOUT pinout of ST25RU3993 UHF Chip.
ST25RU3993 Firmware porting into STM32F407.
Observations, while ST25RU3993 Initialization.
- Check SPI communication is ok .
- Check EN pin + SPI communication is ok.
- Check IRQ Line is ok.
- Check Crystal is Stable.
- Check PLL is Locked.
- ST25RU3993 Initialize() is returns Zero.
Configuration Parameters of ST25RU3993:
- Internal Power Amplifier (Init PA).
- Base Frequency : 867500 (867.5MHz).
- Reference Clock Frequency : 50 KHz.
InventoryGen2() based scanning.
ETSI Mode Continuous Modulation is Kept.
Observed the Output at the PAOUT as Sequence of Pulses.
Query :
1. Is Sequence of Pulses are Expected PIE(Pulse Interval Encoding)symbol Output at the PAOUT Pins(PAOUT_P,PAOUT_N).
2. Can we Observe any Carrier Signal at PAOUT pins(PAOUT_P,PAOUT_N).