Question
www.st.com
Posted on May 23, 2018 at 09:12ST25 SDK v1.2.0 available online
Hello,
of the Java ST25 SDK .New content include:
- st25sdk.jarAPI changes: - TagHelper.identifyTypeVProduct() and TagHelper.identifyType4Product() can now throw the TAG_NOT_IN_THE_FIELD STException if the tag was moved out of the RF field in the middle of the discovery process. - ST25DVTag.readMailboxMessage and ST25DVTag.fastReadMailboxMessage return a status byte before the data when requested read size = 1.New Features: - Support for ST25TV02K tag with EAS and tamper detect features. - Other features such as digital signature and untraceable mode are available under NDA. Please contact ST. - Support for ST25DV-W1 and ST25DV-W2 dynamic tags with PWM output - New About class created to return the st25sdk library version + the list of extra features (available in NDA versions) - New STException MISSING_LIBRARY used when building an application with the SDK without the proper dependencies.Changes and improvements: - Added writeCCFile(byte[] buffer) to CCFileInterface. - NDEF WifiRecord can now handle all the possible authentication and encryption typesBug fixes: - Removed limitations of ST25DVTag.readMailboxMessage and ST25DVTag.fastReadMailboxMessage when asking for a single byte of data. Now no exception is sent + the status byte is returned before the data byte, to be coherent with the values returned for other sizes. - Added space between first name and last name values of the vCARD's [N]ame field
- Reader librariesFEIG readers: - Updated transceive implementation to return response for ST25TV and ST25DV-W commands - Added method to set the response length before any command - Adjusted FEIG readers transmit/receive length parametersST readers: - Fixed toggling PCB for Type 4 anti-collision sequence - Corrected JNI crash on reconnect