Hardware design and LVDS display need to integrate
Hi, can anyone please confirm,, I'm going to buy 8.8 inch LVDS display with 1280*480 resolution., so, for this display size and resolution is stm32H7 or f7 is more sufficient to handle and also can this used without memory constraints with GUI for user interface (plz, say anything like touch gfx or embedded wizard which can be used easily with which hardware MCU).. please suggest can MCU either dual core h745,,or which one more comfortable for making UI software without writing lot from scratch..
Waiting for detailed reply from st-electronics,, as this the starting point for end product prototype
I Can see design file(phil's lab youtube- custom hw flight controller board by h7), so, can it be import and modify accordingly for display port and few uarts is good idea and easy way to use starting point of the hardware for my display??