STM32H747I-DISCO - inconsistency in Product overview > All features and physical board
I'm a newcomer to the STM32 and looking at the various DISCO boards for an audio application (simple test rig for analogue and SPDIF fault finding).
Looking at the STM32H747I-DISCO product description web pages and I see that the product overview 'All features' paragraph states 'SPDIF RCA input and output'. Searching through the UM2411 pdf and looking at the board photographs, line and circuit drawings there seems to be no sign of a second RCA connector or SPDIF output, have I missed something?
If this is an error, is the less powerful STM32F769IDISCO the only board with SPDIF I/O?
Many thanks