STM32H7B3I -DK unable to activate LCD - screen through registers
Please I need someone to review the code I wrote I double checked few times but am probably missing some info and configuration. I want to display red color on display module by only setting bits in the register. Here is the provided code. Someone please help I am working on a homework project.
#include <stdint.h>
#include "stm32h7b3xxq.h"
#include "reg_util.h"
#include "main.h"
void SystemClockSetup(void);
void VcoreSetup(void);
void LTDC_Peripheral_Init(void);
void LTDC_Peripheral_Setup(void);
int main(void)
{
HAL_Init();
SystemClockSetup();
VcoreSetup();
LTDC_Peripheral_Init();
LTDC_Peripheral_Setup();
/*Loop forever */
for (;;);
}
void VcoreSetup(void)
{
//Povecaj wait states i latency
FLASH->ACR |= (3 << 4);
FLASH->ACR |= 0b0111;
//Disable SMP
//PWR -> CR3 &= ~(PWR_CR3_SMPSEN);
//Disable Bypass
//PWR -> CR3 &= ~(PWR_CR3_BYPASS);
//Wait for ACTVOSRDY bit
//while(!REG_READ_BIT(PWR -> CSR1,PWR_CSR1_ACTVOSRDY_Pos));
//Povisi voltage na VOS0;
PWR->SRDCR |= (3 << 14);
//Wait for VOSRDY bit
//while(!REG_READ_BIT(PWR -> SRDCR,PWR_SRDCR_VOSRDY_Pos));
//Enable PLL1
RCC->CR |= RCC_CR_PLL1ON;
//Wait for PLL stabilization
while (!REG_READ_BIT(RCC->CR, RCC_CR_PLL1RDY_Pos));
//PLL as the main clock
RCC->CFGR |= 3; // pll1_p_ck je main clock
//Wait for confirmation
while (!((RCC->CFGR >> 3) &(0x3) == (0x3)));
//Enable PLL3
RCC->CR |= RCC_CR_PLL3ON;
//Wait for PLL stabilization
while (!REG_READ_BIT(RCC->CR, RCC_CR_PLL3RDY_Pos));
//Omoguci clock za LTDC na APB3 busu
RCC->APB3ENR |= RCC_APB3ENR_LTDCEN;
}
void SystemClockSetup(void)
{
//System Clock je HSI 64 MHz (default)
//DIVM1 i DIVM3 prescaler za smanjivanje frekvencije na 8 MHz
RCC->PLLCKSELR |= RCC_PLLCKSELR_DIVM1_3;
RCC->PLLCKSELR |= RCC_PLLCKSELR_DIVM3_3;
//Disable pll2 divider
RCC->PLLCKSELR &= ~(32 << 12); //Disable PLL2
//Ja koristim pll3_r_ck i pll1_p_ck, ostale ugasiti
RCC->PLLCFGR &= ~(RCC_PLLCFGR_DIVQ1EN); //Disable Q1 divider
RCC->PLLCFGR &= ~(RCC_PLLCFGR_DIVR1EN); //Disable R1 divider
RCC->PLLCFGR &= ~(RCC_PLLCFGR_DIVP3EN); //Disable P3 divider
RCC->PLLCFGR &= ~(RCC_PLLCFGR_DIVQ3EN); //Disable Q3 divider
//Choose input VCO frequency range 8 - 16 MHz
RCC->PLLCFGR |= RCC_PLLCFGR_PLL1RGE_3;
RCC->PLLCFGR |= RCC_PLLCFGR_PLL3RGE_3;
//Za PLL1 trebam pomnožiti sa 69(70 zapravo) i podijeliti sa 2(default state)
RCC->PLL1DIVR |= 69;
//Pomnozi sa 17(18 zapravo) i podijeli sa 15(zapravo 16) 8 * 18/7 = 9 MHz za lcd driver na display modulu
RCC->PLL3DIVR |= 17; //Množenje sa 18
RCC->PLL3DIVR |= (15 << 24); // Dijeljenje sa 16;
//Namjesti Prescalere za PLL1 APB3 bus da bude max outan tj. 140 MHz
RCC->CDCFGR1 |= RCC_CDCFGR1_CDPPRE_2; //sys_clk / 2 = 140 MHz
}
void LTDC_Peripheral_Init(void)
{
//Enable AHB peripheral I,J,K ports
RCC->AHB4ENR |= RCC_AHB4ENR_GPIOIEN; // LCD_CLK, LCD_HSYNC, LCD_VSYNC
RCC->AHB4ENR |= RCC_AHB4ENR_GPIOJEN; //
RCC->AHB4ENR |= RCC_AHB4ENR_GPIOKEN; // LCD_DE
//Enable all 24 pins as Alternate functions
GPIOI->MODER &= ~(GPIO_MODER_MODE12_0); //PIN 12, LCD_HSYNC
GPIOI->MODER &= ~(GPIO_MODER_MODE13_0); //PIN 13, LCD_VSYNC
GPIOI->MODER &= ~(GPIO_MODER_MODE14_0); //PIN 14, LCD_CLK
GPIOI->MODER &= ~(GPIO_MODER_MODE15_0); //PIN 15, R0
GPIOJ->MODER &= ~(GPIO_MODER_MODE0_0); //PIN 0, R1
GPIOJ->MODER &= ~(GPIO_MODER_MODE1_0); //PIN 1, R2
GPIOJ->MODER &= ~(GPIO_MODER_MODE2_0); //PIN 2 R3
GPIOJ->MODER &= ~(GPIO_MODER_MODE3_0); //PIN 3 R4
GPIOJ->MODER &= ~(GPIO_MODER_MODE4_0); //PIN 4 R5
GPIOJ->MODER &= ~(GPIO_MODER_MODE5_0); //PIN 5 R6
GPIOJ->MODER &= ~(GPIO_MODER_MODE6_0); //PIN 6 R7
GPIOJ->MODER &= ~(GPIO_MODER_MODE7_0); //PIN 7 G0
GPIOJ->MODER &= ~(GPIO_MODER_MODE8_0); //PIN 8 G1
GPIOJ->MODER &= ~(GPIO_MODER_MODE9_0); //PIN 9 G2
GPIOJ->MODER &= ~(GPIO_MODER_MODE10_0); //PIN 10 G3
GPIOJ->MODER &= ~(GPIO_MODER_MODE11_0); //PIN 11 G4
GPIOJ->MODER &= ~(GPIO_MODER_MODE12_0); //PIN 12 B0
GPIOJ->MODER &= ~(GPIO_MODER_MODE13_0); //PIN 13 B1
GPIOJ->MODER &= ~(GPIO_MODER_MODE14_0); //PIN 14 B2
GPIOJ->MODER &= ~(GPIO_MODER_MODE15_0); //PIN 15 B3
GPIOK->MODER &= ~(GPIO_MODER_MODE0_0); //PIN 0 G5
GPIOK->MODER &= ~(GPIO_MODER_MODE1_0); //PIN 1 G6
GPIOK->MODER &= ~(GPIO_MODER_MODE2_0); //PIN 2 G7
GPIOK->MODER &= ~(GPIO_MODER_MODE3_0); //PIN 3 B4
GPIOK->MODER &= ~(GPIO_MODER_MODE4_0); //PIN 4 B5
GPIOK->MODER &= ~(GPIO_MODER_MODE5_0); //PIN 5 B6
GPIOK->MODER &= ~(GPIO_MODER_MODE6_0); //PIN 6 B7
GPIOK->MODER &= ~(GPIO_MODER_MODE7_0); //PIN 7 LCD_DE
//Set peripherals to AF14 so it could be configured for LCD-TFT
GPIOI->AFR[1] |= (14 << GPIO_AFRH_AFSEL12_Pos);
GPIOI->AFR[1] |= (14 << GPIO_AFRH_AFSEL13_Pos);
GPIOI->AFR[1] |= (14 << GPIO_AFRH_AFSEL14_Pos);
GPIOI->AFR[1] |= (14 << GPIO_AFRH_AFSEL15_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL0_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL1_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL2_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL3_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL4_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL5_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL6_Pos);
GPIOJ->AFR[0] |= (14 << GPIO_AFRL_AFSEL7_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL8_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL9_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL10_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL11_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL12_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL13_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL14_Pos);
GPIOJ->AFR[1] |= (14 << GPIO_AFRH_AFSEL15_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL0_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL1_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL2_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL3_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL4_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL5_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL6_Pos);
GPIOK->AFR[0] |= (14 << GPIO_AFRL_AFSEL7_Pos);
//Set every Pin to have Very high speed (OSPEEDR)
GPIOI->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED12_Pos);
GPIOI->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED13_Pos);
GPIOI->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED14_Pos);
GPIOI->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED15_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED0_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED1_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED2_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED3_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED4_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED5_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED6_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED7_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED8_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED9_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED10_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED11_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED12_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED13_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED14_Pos);
GPIOJ->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED15_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED0_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED1_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED2_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED3_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED4_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED5_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED6_Pos);
GPIOK->OSPEEDR |= (3 << GPIO_OSPEEDR_OSPEED7_Pos);
}
void LTDC_Peripheral_Setup(void)
{
//Set Hsync and Vsync in LTDC_SSCR
LTDC->SSCR |= ((20 - 1) << LTDC_SSCR_VSH_Pos); //Vsync
LTDC->SSCR |= ((30 - 1) << LTDC_SSCR_HSW_Pos); //Wsync
//Back porch configuration
LTDC->BPCR |= ((20 + 12 - 1) << LTDC_BPCR_AVBP_Pos); //Vsync + VBP
LTDC->BPCR |= ((43 + 30 - 1) << LTDC_BPCR_AHBP_Pos); //Hsync + HBP
//Active width and height configuration
LTDC->AWCR |= ((20 + 12 + 272 - 1) << LTDC_AWCR_AAH_Pos); //Active height
LTDC->AWCR |= ((43 + 30 + 480 - 1) << LTDC_AWCR_AAW_Pos); //Active weight
//Total width configuration
LTDC->TWCR |= ((20 + 12 + 272 + 4 - 1) << LTDC_TWCR_TOTALH_Pos); //Total height
LTDC->TWCR |= ((43 + 30 + 480 + 8 - 1) << LTDC_TWCR_TOTALW_Pos); //Total weight
//Configure color red
LTDC->BCCR |= (0xFF UL << LTDC_BCCR_BCRED_Pos);
//Enable LTDC peripheral
LTDC->GCR |= (1 << 0);
}