Deferred Debugging Activity - Debugger Freezing
I am working on a project for an OEM's proprietary board firmware package (developed/baked from scratch), which has been developed from scratch with reference to two OEM's proprietary board firmware packages (fully baked). Thus, we may call this as change/migration management project with customized development effort.
Please note that the IDE is IAR EWARM. The problem is the build/compilation console exhibits 0 errors and 0 warnings, subject to elimination of errors and fixing of bugs. Further, on debugging using the OEM's debugger I received the following messages:
"IAR Embedded Workbench X.XX.X (C:\Program Files\IAR Systems\Embedded Workbench X.0\arm\bin\armPROC.dll)
Loaded macro file: C:\Program Files\IAR Systems\Embedded Workbench X.0\arm\config\debugger\OEM\OEM32Z3xx.dmac
Loaded macro file: C:\Program Files\IAR Systems\Embedded Workbench X.0\arm\config\debugger\OEM\OEM32Z3xx_DBG.dmac
Connected to OEM Debugger [SWD mode 1000 kHz] [Access port: 0] Firmware (Probe no: XXXXXXXXXXXXXX)
Hardware reset with strategy 2 was performed
Initial reset was performed
Loaded debugee: C:\Program Files\IAR Systems\Embedded Workbench X.0\arm\config\flashloader\OEM\FlashOEMZ3xxxGNSec.out
Target reset
Downloaded C:\git\Z3_PPPP\Firmware\Projects\Project_Name\Applications\AAA\AAAA_Boot\EWARM\Board_Name\Exe\Project.out to flash memory.
69251 bytes downloaded into FLASH (35.67 Kbytes/sec)
Loaded debugee: C:\git\Z3_PPPP\Firmware\Projects\Board_Name\Applications\AAA\AAAA_Boot\EWARM\Board_Name_In_Part\Exe\Project.out
Hardware reset with strategy 0 was performed
69251 bytes verified (115.80 Kbytes/sec)
Download completed and verification successful.
Hardware reset with strategy 0 was performed
Target reset
Code coverage activated
IAR Embedded Workbench (C:\Program Files\IAR Systems\Embedded Workbench X.0\arm\bin\armPROC.dll)
Loading the OEM Debugger Driver driver"
Based on the debug log, there appear to be no syntactic or semantic errors in the log. The log shows the initialization and connection process of the IAR Embedded Workbench with the OEM debugger and the successful download and verification of the firmware to the microcontroller. Overall, the log indicates a successful initialization and download process without any apparent errors.
The free space is merely 12% of the total space available for the peripheral board. Ideally, for the system to function efficiently free space should be at least 20%. The only available options for optimization in the context of IAR Embedded Workbench – Arm are under three modes:
1. Balanced – Space (or Size) vs Time (or Speed);
2. Size
3. Speed
We have tired all. Apparently, there is excessive memory consumption, subject to implementation of static analysis. I am unable to reach main on debugging.