Skip to main content
Visitor II
March 28, 2020
Question

STM32 MCUs IDE

  • March 28, 2020
  • 1 reply
  • 635 views

Forwarded fromhttps://www.embedded-computing.com/home-page/rt-thread-iot-os-launches-rt-thread-studio

RT-Thread has launched RT-Thread Studio, an integrated development environment for the open-source RT Thread IoT RTOS. A customized version of the Eclipse IDE, RT-Thread Studio enables C/C++ programming, editing, and code refactoring; RTOS configuration; SDK management; and other features through an intuitive graphical interface that improves development efficiency.Available for free to the open-source community, RT-Thread Studio currently supports the complete line of STM32 MCUs, ST-Link and J-Link emulators, and various terminal tools.Additional highlights include:

  • Simple project creation wizards that allow users to start a project without porting RT-Thread
  • Easy-to-use graphical configuration interface and code generation, including the ability to view component dependencies and API documentation in a single click
  • One-click download and debug facilities that help developers track code issues, view registers, address step and breakpoint issues, etc.
  • SDK Manager for downloading and updating to the latest version of RT-Thread over the web
  • Integration with a wide-range of software packages

For more information or to download RT-Thread Studio, visit www.rt-thread.io.

    This topic has been closed for replies.

    1 reply

    PPete.11Author
    Visitor II
    April 1, 2020

    FYI: RT-Thread is an open-source real-time operating system(RTOS)