STM32CubeMonitorUCPD 1.2.0 is online on st.com
We are pleased to announce that STM32CubeMonitor-UCPD 1.2.0 has been released and is available on st.com.
This tool is the perfect companion for clients dealing with our USB Type C solution.
Main features:
· Monitoring and configuring tool for USB Type-C and USB Power Delivery applications using STM32 microcontroller
· Support of USB Type-C 1.2 and USB PD 2.0/3.0 specifications
· Multi-pane including:
- Port configuration pane for Power Delivery (PD) setting, vendor defined messages (VDM), standard operating procedures (SOP), source and sink capabilities
- Port communication pane for VBUS and IBUS monitoring, distant port capabilities, message selector, and real-time traces
· Multi-OS support: Windows, Linux, and macOS
· Multi-language support: English, Chinese, French, Arabic
· GUI responder for communication between the target board and STM32CubeMonitor-UCPD
Evolutions in 1.2.0 :
- Java Virtual Machine is now included in the tool– no need to install java runtime
- Decoding of new trace messages :
- UCSI,
- IbusVbus,
- SRC & Sink Capa Ext,
- VDM messages,
- Battery, …
More technical details in Release Note.