STM32H563 Multi-Controller Architecture – CPU & Memory Margin
Hello ST Community,
I am working on an industrial combo vending machine controller system and would like to request a design review / best-practice feedback for an architecture based on STM32H563ZIT6.
System Overview
MCU: STM32H563ZIT6 @ 200 MHz
Operation: Industrial application, 24×7 continuous operation
Architecture:
Main / Process Controller
Stepper Motor Controller
DC Load Controller
Each controller uses a dedicated STM32 MCU to separate process logic, real-time motor control, and power load handling.
1. Main Controller – CPU Load & Memory Utilization
Multiple interrupt sources (flow sensors, actuator pulses, PWM capture)
UART RS485 communication @ 115200
ADC usage with DMA
Continuous vs process-based CPU load classification
Worst-case CPU utilization < 20% (**Please check our attached Doc)
RAM usage ~4.4%, Flash usage ~4% (Build Analyzer)
Question:
From STM best-practice perspective, is this CPU and memory margin considered sufficient for long-term industrial operation?
2. Stepper Controller Design
MCU: STM32H563ZIT6
Stepper driver: DRV8711
SPI topology under consideration:
Single SPI bus with multiple chip-selects
Versus multiple SPI buses
Question:
Is a single SPI bus with multiple CS or Multiple SPI bus with Multiple CS an acceptable and recommended approach for this type of application?
Objective
Validate MCU selection
Confirm CPU and memory margins
Align the design with STM recommended best practices for industrial systems
Any feedback or guidance from ST engineers or experienced users would be greatly appreciated.
Thank you.