Skip to main content
Associate III
April 1, 2026
Question

Build Problem in STM32MP257 OpenAmp

  • April 1, 2026
  • 1 reply
  • 91 views

Dear All,
I generated the code after configuring the STM32MP257F on CubeMX, however, after opening the generated project on STMCubeIDE and building it yield errors. I don't get why. Please Help.

Here is the complete error report shown on IDE:

16:38:45 **** Incremental Build of configuration Debug for project hrt-mc-stm32mp2_CM33 ****

make -j8 all

arm-none-eabi-gcc "../OPENAMP/mbox_ipcc.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"OPENAMP/mbox_ipcc.d" -MT"OPENAMP/mbox_ipcc.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "OPENAMP/mbox_ipcc.o"

arm-none-eabi-gcc "../OPENAMP/open_amp.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"OPENAMP/open_amp.d" -MT"OPENAMP/open_amp.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "OPENAMP/open_amp.o"

arm-none-eabi-gcc "../OPENAMP/rsc_table.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"OPENAMP/rsc_table.d" -MT"OPENAMP/rsc_table.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "OPENAMP/rsc_table.o"

arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/system/generic/condition.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/condition.d" -MT"Middlewares/Third_Party/OpenAMP/condition.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/condition.o"

arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/device.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/device.d" -MT"Middlewares/Third_Party/OpenAMP/device.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/device.o"

arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/dma.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/dma.d" -MT"Middlewares/Third_Party/OpenAMP/dma.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/dma.o"

arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/init.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/init.d" -MT"Middlewares/Third_Party/OpenAMP/init.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/init.o"

../OPENAMP/mbox_ipcc.c:36:1: warning: "/*" within comment [-Wcomment]

36 | /* Includes ------------------------------------------------------------------*/

|

arm-none-eabi-gcc "C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/io.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/io.d" -MT"Middlewares/Third_Party/OpenAMP/io.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/io.o"

In file included from C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/open_amp.h:11,

from ../OPENAMP/openamp.h:25,

from ../OPENAMP/mbox_ipcc.c:37:

C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/rpmsg.h:15:10: fatal error: metal/compiler.h: No such file or directory

15 | #include <metal/compiler.h>

| ^~~~~~~~~~~~~~~~~~

compilation terminated.

In file included from C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/open_amp.h:11,

from ../OPENAMP/openamp.h:25,

from ../OPENAMP/open_amp.c:21:

C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/rpmsg.h:15:10: fatal error: metal/compiler.h: No such file or directory

15 | #include <metal/compiler.h>

| ^~~~~~~~~~~~~~~~~~

compilation terminated.

In file included from C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/open_amp.h:11,

from ../OPENAMP/openamp.h:25,

from ../OPENAMP/rsc_table.h:23,

from ../OPENAMP/rsc_table.c:40:

C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/rpmsg.h:15:10: fatal error: metal/compiler.h: No such file or directory

15 | #include <metal/compiler.h>

| ^~~~~~~~~~~~~~~~~~

compilation terminated.

make: *** [OPENAMP/subdir.mk:28: OPENAMP/mbox_ipcc.o] Error 1

make: *** Waiting for unfinished jobs....

make: *** [OPENAMP/subdir.mk:28: OPENAMP/open_amp.o] Error 1

C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/system/generic/condition.c:12:10: fatal error: metal/condition.h: No such file or directory

12 | #include <metal/condition.h>

| ^~~~~~~~~~~~~~~~~~~

compilation terminated.

make: *** [OPENAMP/subdir.mk:28: OPENAMP/rsc_table.o] Error 1

make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:76: Middlewares/Third_Party/OpenAMP/condition.o] Error 1

C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/dma.c:7:10: fatal error: metal/errno.h: No such file or directory

7 | #include <metal/errno.h>

| ^~~~~~~~~~~~~~~

compilation terminated.

make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:80: Middlewares/Third_Party/OpenAMP/dma.o] Error 1

C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/init.c:8:10: fatal error: metal/sys.h: No such file or directory

8 | #include <metal/sys.h>

| ^~~~~~~~~~~~~

compilation terminated.

C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/io.c:8:10: fatal error: metal/errno.h: No such file or directory

8 | #include <metal/errno.h>

| ^~~~~~~~~~~~~~~

compilation terminated.

make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:82: Middlewares/Third_Party/OpenAMP/init.o] Error 1

C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/device.c:8:10: fatal error: metal/assert.h: No such file or directory

8 | #include <metal/assert.h>

| ^~~~~~~~~~~~~~~~

compilation terminated.

make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:84: Middlewares/Third_Party/OpenAMP/io.o] Error 1

make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:78: Middlewares/Third_Party/OpenAMP/device.o] Error 1

"make -j8 all" terminated with exit code 2. Build might be incomplete.

 

16:38:46 Build Failed. 17 errors, 1 warnings. (took 1s.108ms)

 

A quick help would be appreciated.

regards
Amit Ranjan Swain

1 reply

Christophe Guibout
ST Employee
April 10, 2026

Hello @Amit_RS,

If libmetal is present in your source tree, I would recommand to be sure that it is also in your project path.
BR,

Christophe

In order to give better visibility on the answered topics, please click on 'Accept as Solution' on the reply which solved your issue or answered your question.