Solved
board_check_usb_power issues on EV1
Hello,
After power on my EV1 board, I get the following error message:
NOTICE: CPU: STM32MP157AAA Rev.B
NOTICE: Model: STMicroelectronics STM32MP157C eval daughter on eval mother
NOTICE: Board: MB1263 Var1 Rev.C-01
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: Using NOR
INFO: Instance 1
INFO: Boot used partition fsbl1
INFO: NOR: Memory mapped mode
NOTICE: BL2: v2.0-r1.5(debug):
NOTICE: BL2: Built : 13:13:37, Oct 2 2018
INFO: BL2: Doing platform setup
INFO: PMIC version = 0x10
INFO: RAM: DDR3-1066/888 bin G 2x4Gb 533MHz v1.45
INFO: Memory size = 0x40000000 (1024 MB)
INFO: BL2 runs SP_MIN setup
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0x2fff0000
INFO: Image id=4 loaded: 0x2fff0000 - 0x30000000
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0100000
INFO: STM32 Image size : 806658
WARNING: Skip signature check (header option)
INFO: Image id=5 loaded: 0xc0100000 - 0xc01c4f02
INFO: read version 0 current version 0
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0x2fff0000
INFO: SPSR = 0x1d3
INFO: PMIC version = 0x10
NOTICE: SP_MIN: v2.0-r1.5(debug):
NOTICE: SP_MIN: Built : 13:13:37, Oct 2 2018
INFO: ARM GICv2 driver initialized
INFO: stm32mp HSI (18): Secure only
INFO: stm32mp HSE (20): Secure only
INFO: stm32mp PLL2 (27): Secure only
INFO: stm32mp PLL2_R (30): Secure only
INFO: SP_MIN: Initializing runtime services
INFO: SP_MIN: Preparing exit to normal world
U-Boot 2018.11-stm32mp-r3-g740edf1-dirty (Jan 03 2020 - 15:07:02 +0800)
CPU: STM32MP157AAA Rev.B
Model: STMicroelectronics STM32MP157C-DK2 Discovery Board
Board: stm32mp1 in trusted mode (st,stm32mp157c-dk2)
Board: MB1263 Var1 Rev.C-01
DRAM: 512 MiB
Clocks:
- MPU : 650 MHz
- MCU : 208.878 MHz
- AXI : 266.500 MHz
- PER : 24 MHz
- DDR : 533 MHz
stm32 vrefbuf timed out: -110
adc@0: can't enable vdd-supply!board_check_usb_power: single shot failed for adc@0[18]!
NAND: 0 MiB
MMC: STM32 SDMMC2: 0, STM32 SDMMC2: 1
Loading Environment from SPI Flash... Invalid bus 0 (err=-19)
*** Warning - spi_flash_probe_bus_cs() failed, using default environment
In: serial
Out: serial
Err: serial
Net: eth0: ethernet@5800a000
Hit any key to stop autoboot: 0
Boot over nor0!
Saving Environment to SPI Flash... Invalid bus 0 (err=-19)
*** Warning - spi_flash_probe_bus_cs() failed, using default environment
Failed (-19)
Partition UBI not found!
STM32MP> It worked well just a few minutes ago, then this issue happened.
Could anyone help?
Thanks.