Can't able to populate the target and boot the image on STM32MP157C-DK2
Hello,
We are playing with STM32MP157C-DK2 and trying to setup the device through the getting started provided at URL: https://wiki.st.com/stm32mpu/wiki/Getting_started/STM32MP1_boards/STM32MP157C-DK2/Let%27s_start/Unpack_the_STM32MP157C-DK2_board
We can't able to populate the SD card and it prints the following error:
sach@sach-VirtualBox:~/STM32MPU_workspace/STM32MP15-Ecosystem-v1.0.0/Starter-Package/stm32mp1-openstlinux-4.19-thud-mp1-19-02-20/images/stm32mp1$ STM32_Programmer_CLI -l usb
-------------------------------------------------------------------
STM32CubeProgrammer v2.2.0
-------------------------------------------------------------------
===== DFU Interface =====
Total number of available STM32 device in DFU mode: 1
Device Index : USB1
USB Bus Number : 001
USB Address Number : 001
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
Serial number : 003100173338510B39303435
Firmware version : 0x0110
Device ID : 0x0500
sach@sach-VirtualBox:~/STM32MPU_workspace/STM32MP15-Ecosystem-v1.0.0/Starter-Package/stm32mp1-openstlinux-4.19-thud-mp1-19-02-20/images/stm32mp1$ STM32_Programmer_CLI -l usb
-------------------------------------------------------------------
STM32CubeProgrammer v2.2.0
-------------------------------------------------------------------
===== DFU Interface =====
Total number of available STM32 device in DFU mode: 1
Device Index : USB1
USB Bus Number : 001
USB Address Number : 001
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
Serial number : 003100173338510B39303435
Firmware version : 0x0110
Device ID : 0x0500
sach@sach-VirtualBox:~/STM32MPU_workspace/STM32MP15-Ecosystem-v1.0.0/Starter-Package/stm32mp1-openstlinux-4.19-thud-mp1-19-02-20/images/stm32mp1$ STM32_Programmer_CLI -c port=usb1 -w flashlayout_st-image-weston/FlashLayout_sdcard_stm32mp157c-dk2-truste
d.tsv
-------------------------------------------------------------------
STM32CubeProgrammer v2.2.0
-------------------------------------------------------------------
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
SN : 003100173338510B39303435
FW version : 0x0110
Device ID : 0x0500
Device name : STM32MPxxx
Device type : MPU
Device CPU : Cortex-A7
Start Embedded Flashing service
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157c-dk2-trusted.stm32
File : tf-a-stm32mp157c-dk2-trusted.stm32
Size : 245360 Bytes
Partition ID : 0x01
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:00.903
RUNNING Program ...
PartID: :0x01
Start operation done successfully at partition 0x01
Flashlayout Programming ...
[==================================================] 100%
Running Flashlayout Partition ...
Flashlayout partition started successfully
Memory Programming ...
Opening and parsing file: u-boot-stm32mp157c-dk2-trusted.stm32
File : u-boot-stm32mp157c-dk2-trusted.stm32
Size : 748660 Bytes
Partition ID : 0x03
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:01.795
RUNNING Program ...
PartID: :0x03
reconnecting the device ...
Error: unable to reconnect the target device: time out expired
Error: Start operation failed at partition 0x03
Error: TSV flashing service failedCould you please guide me? Thanking you!