Can't flash SD card on STM32MP157-EVAL
I have a STM32MP15X-EVAL board MB1262C-01 with a MB1263B-04 CPU-board on it (MP157AAA3).
I'm following the instructions from 'STM32MP15_Evaluation_boards_-_Starter_Package'
Boot 0,1,2 jumpers are OFF, JP1 is removed. USB connected to CN4 (ST-Link) and CN16 (USB_OTG).
I've tried both from Linux and Windows, and with different SD cards.
This is the Windows log:
In en.FLASH-stm32mp1-openstlinux-5.15-yocto-kirkstone-mp1-v22.11.23:
STM32_Programmer_CLI.exe -c port=usb1 -w flashlayout_st-image-weston\trusted\FlashLayout_sdcard_stm32mp157a-ev1-trusted.tsv
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
SN : 000000000000
DFU protocol: 1.1
Board : --
Device ID : 0x0500
Device name : STM32MP15xx
Device type : MPU
Revision ID : --
Device CPU : Cortex-A7
Start Embedded Flashing service
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157a-ev1-usb.stm32
File : tf-a-stm32mp157a-ev1-usb.stm32
Size : 220.38 KB
Partition ID : 0x01
File download complete
Time elapsed during download operation: 00:00:00.557
RUNNING Program ...
PartID: :0x01
Error: an error occured while uploading data from the virtual partition 0xF1
Error: Start operation failed at partition 0x01
Error: TSV flashing service failed
-------------------
UART via ST-Link says:
PANIC at PC : 0x2ffeeb91
Exception mode=0x00000016 at: 0x2ffeeb91
-------------------
STM32CubeProgrammer says
18:27:15 : ST-LINK SN : 0671FF545148807267012016
18:27:15 : ST-LINK FW : V2J40M27
18:27:15 : Board : STM32MB123-EV
18:27:15 : Voltage : 3.22V
18:27:15 : SWD freq : 4000 KHz
18:27:15 : Connect mode: Normal
18:27:15 : Reset mode : Software reset
18:27:15 : Error: Cannot identify the device