cubeprogrammer doesn't reconnect after flashing for stm32mp157f-dk2
I'm following the starter and distribution package for the stm32mp157f-dk2.
A few weeks ago I was able to flash my target board with the starter package and can confirm it initialized the st gui and so on.I also added the usb gadget in my vm as stated on another post.
Now, I'm trying to flash the st-image from the distribution package but its not able to reconnect.\
I'm using an iphone quick charge that outputs 5v 3A and it worked for the starter package. I tried with another power supply just to confirm that's not the issue and I got the error in st-link. Which means my iphone quick charge is ok
*****************
* ERROR USB TYPE-C connection in unattached mode *
* Check that USB TYPE-C cable is correctly plugged *
* Current too low, use a 3A power supply! *
******************
These are the logs from cubeprogrammer:
vboxuser@ubuntu:~/stm-envirionment/Distribution-Package/build-openstlinuxweston-stm32mp15-disco/tmp-glibc/deploy/images/stm32mp15-disco$ STM32_Programmer_CLI -l usb
-------------------------------------------------------------------
STM32CubeProgrammer v2.17.0
-------------------------------------------------------------------
===== DFU Interface =====
Total number of available STM32 device in DFU mode: 1
Device Index : USB1
USB Bus Number : 001
USB Address Number : 001
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
Serial number : 002000403132511831373339
Firmware version : 0x0110
Device ID : 0x0500
vboxuser@ubuntu:~/stm-envirionment/Distribution-Package/build-openstlinuxweston-stm32mp15-disco/tmp-glibc/deploy/images/stm32mp15-disco$ STM32_Programmer_CLI -c port=usb1 -w flashlayout_st-image-weston/optee/FlashLayout_sdcard_stm32mp157f-dk2-optee.tsv
-------------------------------------------------------------------
STM32CubeProgrammer v2.17.0
-------------------------------------------------------------------
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
SN : 002000403132511831373339
DFU protocol: 1.1
Board : --
Device ID : 0x0500
Device name : STM32MP15xx
Device type : MPU
Revision ID : --
Device CPU : Cortex-A7
Start Embedded Flashing service
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157f-dk2-usb.stm32
File : tf-a-stm32mp157f-dk2-usb.stm32
Size : 220,41 KB
Partition ID : 0x01
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:06.226
RUNNING Program ...
PartID: :0x01
Start operation done successfully at partition 0x01
Memory Programming ...
Opening and parsing file: fip-stm32mp157f-dk2-optee-sdcard.bin
File : fip-stm32mp157f-dk2-optee-sdcard.bin
Size : 1,40 MB
Partition ID : 0x03
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:23.608
RUNNING Program ...
PartID: :0x03
Reconnecting the device ...
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : USB download gadget@Device ID /0x500, @Revision ID /0x2001, @Name /STM32MP157FAC Rev.Z,
SN : 002000403132511831373339
DFU protocol: 1.1
Board : --
Device ID : 0x0500
Device name : STM32MP157FAC Rev.Z
Device type : MPU
Device CPU : Cortex-A7
Start operation done successfully at partition 0x03
Flashlayout Programming ...
[==================================================] 100%
Running Flashlayout Partition ...
Reconnecting the device ...
Error: Unable to reconnect the target device: time out expired
Error: Start Operation failed at Flashlayout partition
Error: TSV flashing service failed
These are the logs from st link:
NOTICE: CPU: STM32MP157FAC Rev.Z
NOTICE: Model: STMicroelectronics STM32MP157F-DK2 Discovery Board
NOTICE: Board: MB1272 Var4.0 Rev.C-03
INFO: PMIC version = 0x21
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe2000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: FCONF: Reading firmware configuration information for: stm32mp_fuse
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.8-stm32mp1-r2.0(debug):lts-v2.8.15-dirty(567af710)
NOTICE: BL2: Built : 00:51:33, Jan 26 2024
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 16bits 533000kHz
INFO: Memory size = 0x20000000 (512 MB)
INFO: DFU USB START...
INFO: phase ID :3, Manifestation 3 at c716614a
INFO: Send detach request
INFO: Receive DFU Detach
INFO: DFU USB STOP...
INFO: BL2: Loading image id 1
INFO: Loading image id=1 at address 0x2ffff000
INFO: Image id=1 loaded: 0x2ffff000 - 0x2ffff1ea
INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x2ffff000
INFO: FCONF: Reading firmware configuration information for: dyn_cfg
INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0xde000000
INFO: Image id=4 loaded: 0xde000000 - 0xde00001c
INFO: OPTEE ep=0xde000000
INFO: OPTEE header info:
INFO: magic=0x4554504f
INFO: version=0x2
INFO: arch=0x0
INFO: flags=0x0
INFO: nb_images=0x1
INFO: BL2: Loading image id 8
INFO: Loading image id=8 at address 0xde000000
INFO: Image id=8 loaded: 0xde000000 - 0xde030e08
INFO: BL2: Skip loading image id 9
INFO: BL2: Loading image id 2
INFO: Loading image id=2 at address 0xc0500000
INFO: Image id=2 loaded: 0xc0500000 - 0xc0520380
INFO: BL2: Skip loading image id 16
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0100000
INFO: Image id=5 loaded: 0xc0100000 - 0xc0214c94
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0xde000000
INFO: SPSR = 0x1d3
I/TC: Early console on UART#4
I/TC:
I/TC: Embedded DTB found
I/TC: OP-TEE version: 3.19.0-dev (gcc version 12.3.0 (GCC)) #1 Fri Oct 14 19:00:05 UTC 2022 arm
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html
I/TC: Primary CPU initializing
I/TC: Override the OTP 18: 0x7a3d0000 to 0x7a3d01e0
I/TC: WARNING: Embeds insecure stm32mp_provisioning driver
I/TC: Platform stm32mp1: flavor PLATFORM_FLAVOR - DT stm32mp157f-dk2.dts
I/TC: OP-TEE ST profile: system_services
I/TC: DTB enables console (non-secure)
I/TC: Primary CPU switching to normal world boot
optee optee: OP-TEE: revision 3.19 (afacf356)
U-Boot 2022.10-stm32mp-r2 (Oct 03 2022 - 19:25:32 +0000)
CPU: STM32MP157FAC Rev.Z
Model: STMicroelectronics STM32MP157F-DK2 Discovery Board
Board: stm32mp1 in trusted mode (st,stm32mp157f-dk2)
Board: MB1272 Var4.0 Rev.C-03
DRAM: 512 MiB
optee optee: OP-TEE: revision 3.19 (afacf356)
Clocks:
- MPU : 800 MHz
- MCU : 208.878 MHz
- AXI : 266.500 MHz
- PER : 24 MHz
- DDR : 533 MHz
Core: 361 devices, 44 uclasses, devicetree: board
WDT: Started watchdog with servicing (32s timeout)
NAND: 0 MiB
MMC: STM32 SD/MMC: 0
Loading Environment from nowhere... OK
In: serial
Out: serial
Err: serial
Net: eth0: ethernet@5800a000
No EFI system partition
Hit any key to stop autoboot: 0
Boot over usb0!
DFU alt info setting: done
#
UPLOAD ... done
Ctrl+C to exit ...
#
FlashLayout received, size = 747
DOWNLOAD ... OK
Ctrl+C to exit ...
#
UPLOAD ... done
Ctrl+C to exit ...
partitions on mmc0: Writing GPT: success!
done
Erasing fip-b on mmc 0: done
Erasing u-boot-env on mmc 0: done
DFU alt info setting: done
I already did the solution in this post:https://community.st.com/t5/stm32-mpus/faq-stm32mp1-stm32cubeprogrammer-usb-reconnect-error-at-stm32mp1/ta-p/49263 but that doesn't help