DFU Load process error in AN5275/Wiki
I could not complete loading a board following the WiKi How to load U-Boot with dfu-util.
The process describes sending the tf-a file then the fip file however this always fails the correct procedure is to send the tf-a file then send the flashlayout file then only send the fip file.
Looking at the output of the stm32 programmer its clear the order must be tf-a then flashlayout then fip
11:49:35 : Start Embedded Flashing service
11:49:35 : Memory Programming ...
11:49:35 : Opening and parsing file: tf-a-stm32mp157c-comb_ns_combo-mx-usb.stm32
11:49:35 : File : tf-a-stm32mp157c-comb_ns_combo-mx-usb.stm32
11:49:35 : Size : 220.31 KB
11:49:35 : Partition ID : 0x01
11:49:35 : Download in Progress:
11:49:39 : File download complete
11:49:39 : Time elapsed during download operation: 00:00:03.926
11:49:39 : RUNNING Program ...
11:49:39 : PartID: :0x01
11:49:39 : Start operation done successfully at partition 0x01
11:49:39 : Flashlayout Programming ...
11:49:39 : Running Flashlayout Partition ...
11:49:39 : Flashlayout partition started successfully
11:49:39 : Memory Programming ...
11:49:39 : Opening and parsing file: fip-stm32mp157c-comb_ns_combo-mx-trusted.bin
11:49:39 : File : fip-stm32mp157c-comb_ns_combo-mx-trusted.bin
11:49:39 : Size : 1.01 MB
11:49:39 : Partition ID : 0x03
11:49:39 : Download in Progress:
11:49:42 : File download complete
11:49:42 : Time elapsed during download operation: 00:00:02.403
11:49:42 : RUNNING Program ...
11:49:42 : PartID: :0x03
11:49:42 : Reconnecting the device ...
From the console of the device
NOTICE: CPU: STM32MP157F?? Rev.Z
NOTICE: Model: Comb Combo NS Board (OSD32MP157C)
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: PMIC version = 0x21
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe2000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.4-r2.1(debug):v2.4-dirty
NOTICE: BL2: Built : 16:43:51, Nov 17 2020
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 16bits 533000kHz
INFO: Memory size = 0x20000000 (512 MB)
INFO: DFU USB START...
INFO: phase ID :0, Manifestation 0 at c0000140
INFO: phase ID :3, Manifestation 3 at c810277a
INFO: Send detach request
INFO: Receive DFU Detach
INFO: DFU USB STOP...
Please note that AN5275 shows the same process as the wiki.