Question
ES8388 codec and STM32MP1 audio routing
Hi All,
i want to use ES8388 audio coec with STM32MP157.
All hardware connections are tested, ad i can see MCLK on scope, also codec is visible on I2C bus.
But i'm facing dificulties with Device Tree configuration.
snippet from my dts file :
sound {
compatible = "audio-graph-card";
widgets =
"Headphone", "Headphone Jack";
routing =
"Headphone Jack", "LOUT1",
"Headphone Jack", "ROUT1";
dais = <&sai2a_port>;
status = "okay";
};
........
&sai2 {
clocks = <&rcc SAI2>, <&rcc PLL3_Q>, <&rcc PLL3_R>;
clock-names = "pclk", "x8k", "x11k";
pinctrl-names = "default", "sleep";
pinctrl-0 = <&sai2a_pins_a>, <&sai2b_pins_b>;
pinctrl-1 = <&sai2a_sleep_pins_a>, <&sai2b_sleep_pins_b>;
status = "okay";
sai2a: audio-controller@4400b004 {
#clock-cells = <0>;
dma-names = "tx";
clocks = <&rcc SAI2_K>;
clock-names = "sai_ck";
status = "okay";
sai2a_port: port {
sai2a_endpoint: endpoint {
remote-endpoint = <&es8388_tx_endpoint>;
format = "i2s";
mclk-fs = <272>;
// dai-tdm-slot-num = <2>;
// dai-tdm-slot-width = <32>;
};
};
};
};
..................
&i2c1 {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&i2c1_pins_a>;
pinctrl-1 = <&i2c1_sleep_pins_a>;
i2c-scl-rising-time-ns = <100>;
i2c-scl-falling-time-ns = <7>;
status = "okay";
/delete-property/dmas;
/delete-property/dma-names;
es8388: es8388@20 {
compatible = "everest,es8388", "everest,es8328";
reg = <0x20>;
AVDD-supply = <&vdd_sd3v3>;
DVDD-supply = <&vdd_sd3v3>;
HPVDD-supply = <&vdd_sd3v3>;
PVDD-supply = <&vdd_sd3v3>;
clocks = <&sai2a>;
clock-names = "MCLK";
es8388_port: port@0 {
#address-cells = <1>;
#size-cells = <0>;
es8388_tx_endpoint: endpoint@0 {
reg = <0>;
remote-endpoint = <&sai2a_endpoint>;
frame-master;
bitclock-master;
};
};Codec is connected on sai2 port. Audio device is visible through aplay -l.
Best regards,
Dimitar