Got the error, When Build kernel images (uImage and vmlinux) and device tree (dtbs)
when I Build kernel images (uImage and vmlinux) and device tree (dtbs)
$> make ARCH=arm uImage vmlinux dtbs LOADADDR=0xC2000040 O="$PWD/../build"
Got the following error
WRAP arch/arm/include/generated/asm/simd.h
UPD include/config/kernel.release
UPD include/generated/uapi/linux/version.h
UPD include/generated/utsrelease.h
SYSNR arch/arm/include/generated/asm/unistd-nr.h
GEN arch/arm/include/generated/asm/mach-types.h
SYSTBL arch/arm/include/generated/calls-oabi.S
SYSTBL arch/arm/include/generated/calls-eabi.S
CC scripts/mod/empty.o
cc1: error: cannot load plugin ./scripts/gcc-plugins/arm_ssp_per_task_plugin.so
./scripts/gcc-plugins/arm_ssp_per_task_plugin.so: undefined symbol: _ZN8opt_pass14set_pass_paramEjb
/home/fenggq/linux/stm32MP1/developer_package/stm32mp1-openstlinux-5.4-dunfell-mp1-20-06-24/sources/arm-ostl-linux-gnueabi/linux-stm32mp-5.4.31-r0/linux-5.4.31/scripts/Makefile.build:265: recipe for target 'scripts/mod/empty.o' failed
make[2]: *** [scripts/mod/empty.o] Error 1
/home/fenggq/linux/stm32MP1/developer_package/stm32mp1-openstlinux-5.4-dunfell-mp1-20-06-24/sources/arm-ostl-linux-gnueabi/linux-stm32mp-5.4.31-r0/linux-5.4.31/Makefile:1110: recipe for target 'prepare0' failed
make[1]: *** [prepare0] Error 2
make[1]: 离开目录“/home/fenggq/linux/stm32MP1/developer_package/stm32mp1-openstlinux-5.4-dunfell-mp1-20-06-24/sources/arm-ostl-linux-gnueabi/linux-stm32mp-5.4.31-r0/build�?
Makefile:179: recipe for target 'sub-make' failed
make: *** [sub-make] Error 2