Question
Hardware: STM32MP1-DK1 Software: Windows STM32Cube Programmer Question: Download hardware failed.
Hardware: STM32MP1-DK1
Software: Windows STM32Cube Programmer
Question: Download hardware failed.
NOTICE: CPU: STM32MP157AAC Rev.B
NOTICE: Model: STMicroelectronics STM32MP157A-DK1 Discovery Board
NOTICE: Board: MB1272 Var1.0 Rev.C-01
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: PMIC version = 0x10
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe3000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.4-r1.0(debug):v2.4-dirty
NOTICE: BL2: Built : 16:43:51, Nov 17 2020
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 16bits 533000Khz
WARNING: Couldn't find property st,phy-cal in dtb
ERROR: DDR addr bus test: can't access memory @ 0xc0000004
PANIC at PC : 0x2ffed949
Exception mode=0x00000016 at: 0x2ffed949