How do I configure an stm32mp157c GPIO pin to output?
I have configured the pins for uart7 to communicate with our zwave chip.
in kernel-source/arch/arm/boot/dts/stm32mp157c-dk2.dts
&uart7{
pinctrl-names = "default", "sleep";
pinctrl-0 = <&uart7_pins_a>;
pinctrl-1 = <&uart7_sleep_pins_a>;
status = "okay";
zwave {
uart7-gpios = <&gpioi 5 GPIO_ACTIVE_LOW>,
<&gpioi 7 GPIO_ACTIVE_LOW>,
<&gpioc 7 GPIO_ACTIVE_LOW>;
};
/* USER CODE BEGIN uart7 */
/* USER CODE END uart7 */
};kernel-source/arch/arm/boot/dts/stm32mp15-pinctrl.dtsi :
uart7_pins_a: uart7-0 {
pins1 {
pinmux = <STM32_PINMUX('A', 15, AF13)>; /* UART7_TX */
bias-disable;
drive-push-pull;
slew-rate = <0>;
};
pins2 {
pinmux = <STM32_PINMUX('E', 7, AF7)>; /* UART7_RX */
bias-disable;
};
};
uart7_sleep_pins_a: uart7-sleep-0 {
pins {
pinmux = <STM32_PINMUX('A', 15, ANALOG)>, /* UART7_TX */
<STM32_PINMUX('E', 7, ANALOG)>; /* UART7_RX */
};
};I want to control the chip with three output GPIO pins (C7, I5, and I7).
When I bitbake this and load it on the board, the configuration does not change. For C
# gpiodetect
gpiochip0 [GPIOA] (16 lines)
gpiochip1 [GPIOB] (16 lines)
gpiochip2 [GPIOC] (16 lines)
gpiochip3 [GPIOD] (16 lines)
gpiochip4 [GPIOE] (16 lines)
gpiochip5 [GPIOF] (16 lines)
gpiochip6 [GPIOG] (16 lines)
gpiochip7 [GPIOH] (16 lines)
gpiochip8 [GPIOI] (12 lines)
gpiochip9 [GPIOZ] (8 lines)gpiochip2 - 16 lines:
line 0: unnamed unused input active-high
line 1: unnamed kernel input active-high [used]
line 2: unnamed kernel input active-high [used]
line 3: unnamed unused input active-high
line 4: unnamed kernel input active-high [used]
line 5: unnamed kernel input active-high [used]
line 6: unnamed unused input active-high
line 7: unnamed unused input active-high
line 8: unnamed kernel input active-high [used]
line 9: unnamed kernel input active-high [used]
line 10: unnamed kernel input active-high [used]
line 11: unnamed kernel input active-high [used]
line 12: unnamed kernel input active-high [used]
line 13: unnamed unused input active-high
line 14: unnamed unused input active-high
line 15: unnamed unused input active-highand I
gpiochip8 - 12 lines:
line 0: unnamed unused input active-high
line 1: unnamed unused input active-high
line 2: unnamed unused input active-high
line 3: unnamed kernel input active-high [used]
line 4: unnamed unused input active-high
line 5: unnamed kernel input active-high [used]
line 6: unnamed kernel input active-high [used]
line 7: unnamed kernel input active-high [used]
line 8: unnamed kernel input active-high [used]
line 9: unnamed unused input active-high
line 10: unnamed unused input active-high
line 11: unnamed "interrupt" input active-high [used]Where and how can I change the GPIO pins?
Can I change them in the kernel-source/arch/arm/boot/dts/stm32mp157c-dk2.dts and/or in kernel-source/arch/arm/boot/dts/stm32mp15-pinctrl.dtsi ?
Thanks in advance,
George